80 20 Inc Catalog 21 Page 448 Panels & Doors

For the most up to date information on 80/20 products visit 8020.net / 448 Panels & Doors PANELS & DOORS Panel & Mesh Mounting Options You have several options when it comes to mounting your panels and mesh. Consider your application; Is it being used to keep things in or out or both? Are you using a mesh panel? Will you be changing out the panel often? Will the project be used inside or outside? The answer to these questions will help determine the type of mounting option you will want to use. Expanded Metal & Wire Mesh Expanded metal and wire mesh panels work well for guarding and enclosure applications where air ow is required. They provide a barrier and can be used to block off a machine, supplies, inventory, or equipment while still providing visual access. They are strong yet lightweight and are available in a range of materials and colors. How Panels Are Used with T-Slot 80/20 panels and mesh retainers can be used a couple different ways with T-slot proles. You can either rest the panel in the T-slot or mount it ush with the T-slot prole. Guarding, enclosures, and access points lend themselves well to panels that rest within the prole while desks and furniture applications commonly have ush panels. Tip: When sizing a panel that will be inserted into the T-slot, be sure to add extra material to your visible panel size. Quick Frame: For anged Quick Frame subtract 0.14 of the visible panel size. Series Add .500" .750" 10 mm 14 mm 15 mm 22 mm 24 mm Retainers Blocks Gasket

Previous Page
Next Page