80 20 Inc Catalog 21 Page 440 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 440 Fastening Methods FASTENERS Quick Frame 60 Degree Hexagon Side and Top Connector Part Description: The 60 degree hexagon side and top connector is made of nylon and is used with a Quick Frame prole which has built-in ridges that bite into the fastener to create tension without the use of additional hardware. It creates a unique connection perfect for guarding and display applications and can be used with other connectors to create an enclosure. The 60 degree hexagon side and top connector provides ush connections of up to seven Quick Frame proles using only a soft-faced mallet to form light-duty yet sturdy builds. The top pitch is 20 degrees. It requires no additional hardware and no machining services. Part No. Series Material Process Color A B C D E F G H Weight 9275 Nylon Injection Molded Black 2.430 1.100 .870 1.430 120 2.112 1.100 1.012 .136 lb 60 Degree Hexagon Side and Top Connector B TYP A D E C TYP F G H Prole Prole Prole Prole

Previous Page
Next Page