80 20 Inc Catalog 21 Page 432 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 432 Fastening Methods FASTENERS Quick Frame 6 Way - Junction Connector Part Description: The 6 way - junction connector is made of nylon and is used with a Quick Frame prole which has built-in ridges that bite into the fastener to create tension without the use of additional hardware. It provides ush connections of up to six Quick Frame proles, forming 90 degree or 180 degree connections. The 6 way - junction connector is commonly used when transitioning between standard and anged proles and uses only a soft-faced mallet to form light-duty yet sturdy builds. It requires no additional hardware and no machining services. Part No. Series Material Process Color A B C D E F G H J K Weight 9190 Nylon Injection Molded Gray 1.000 1.000 .870 1.125 1.000 3.250 3.200 1.100 1.125 3.250 .135 lb 9290 Black 1.000 1.000 .870 1.125 1.000 3.250 3.200 1.100 1.125 3.250 .138 lb 6 Way - Junction Connector Prole Prole Prole Prole Prole Prole A B H TYP G C TYP D TYP E F K J TYP

Previous Page
Next Page