80 20 Inc Catalog 21 Page 430 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 430 Fastening Methods FASTENERS Quick Frame 4 Way - Corner Connector Part Description: The 4 way - corner connector is made of nylon and is used with a Quick Frame prole which has built-in ridges that bite into the fastener to create tension without the use of additional hardware. It provides ush connections of up to four Quick Frame proles, forming 90 degree or 180 degree connections. The 4 way - corner connector is convenient when you want to branch another prole off of a corner or straight line. The 4-way corner connector is commonly used when transitioning between standard and anged proles and uses only a soft-faced mallet to form light-duty yet sturdy builds. It requires no machining services or additional hardware. Part No. Series Material Process Color A B C D E F G H J Weight 9170 Nylon Injection Molded Gray 1.000 1.000 .870 1.125 1.000 2.125 2.100 1.125 3.250 .100 lb 9270 Black 1.000 1.000 .870 1.125 1.000 2.125 2.100 1.125 3.250 .100 lb 4 Way - Corner Connector Prole Prole Prole Prole A J H TYP B C TYP G F D E

Previous Page
Next Page