Home / 80-20-inc-catalog-21 / Page 428

Fastening Methods - 80 20 Inc Catalog 21 Page 428

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

428

Fastening Methods

FASTENERS

Quick Frame

3 Way - Corner Connector

Part Description: The 3 way - corner connector is made of nylon and is used with a Quick Frame prole which has built-in ridges that bite into the fastener to create tension without the use of additional hardware. It provides ush 90 degree connections of up to three Quick Frame proles, convenient when you want to branch another prole off of a corner. The 3 way - corner connector is commonly used when transitioning between standard and anged proles and uses only a soft-faced mallet to form light-duty yet sturdy builds. It requires no additional hardware or machining services. Connecting anged Quick Frame proles at a 90 degree angle requires a 45 degree miter cut (see machining service on page 869) to connect without interference.

Part No. Series Material Process Color A B C D E F G Weight 9150 Nylon Injection Molded Gray 1.000 1.000 .870 1.125 1.000 2.125 2.100 .099 lb 9250 Black 1.000 1.000 .870 1.125 1.000 2.125 2.100 .080 lb 3 Way - Corner Connector Prole Prole Prole

A B G C TYP D TYP E F

Previous Page
Next Page