80 20 Inc Catalog 21 Page 422 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 422 Fastening Methods FASTENERS Anti-Rotation Plate Part Description: The anti-rotation plate is used with anged Ready Tube proles to prevent offset loads from twisting. It is aluminum, making it a strong and durable option. See below for the suggested hardware to mount the plate to a Ready Tube prole. Part No. Series Material Finish A B C D E (Thread) F Weight 4625 Aluminum Clear Anodize 1.230 .615 1.490 .745 5/16-18 .250 .044 lb 4625-Black Black Anodize 1.230 .615 1.490 .745 5/16-18 .250 .044 lb 4626 Clear Anodize 31.21 mm 15.62 mm 37.85 mm 18.92 mm M8 x 1.25 6.35 mm .042 lb 4626-Black Black Anodize 31.21 mm 15.62 mm 37.85 mm 18.92 mm M8 x 1.25 6.35 mm .042 lb F B A D E (THREAD) C Ready Tube Suggested Hardware (Mount to RT Prole) Part No. Series Qty. Bolt 3752 1 5/16-18 x 1.75 Flanged Hex Bolt 13-3945 1 M8 x 1.25 BHSCS

Previous Page
Next Page