Home / 80-20-inc-catalog-21 / Page 419

80 20 Inc Catalog 21 - Page 419 Fastening Methods

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

419

Fastening Methods

FASTENERS

Ready Tube

Standard Tube Insert Kit with Hex Nut

Part Description: The standard tube insert kit with hex nut is used to make strong connections between Ready Tube proles. It is comprised of a standard tube insert, two anged hex head bolts and a anged hex nut and is used to connect proles together when their lengths are divisible by 1.50. The standard tube insert kit with hex nut requires no additional hardware or machining services. Ready Tube is also available without pre-drilled holes; fastening these proles will require machining services.

Part No. Series Material Finish Thread A B C D Weight 4701 Aluminum Mill 5/16-18 2.062" 1.500" 3.226" 1.500" .219 lb 4701-Black Black Anodize 5/16-18 2.062" 1.500" 3.226" 1.500" .219 lb

B A D C

Standard Tube Insert Kit with Hex Nut 1 2 3

Included Hardware

Insert Part No. Series Qty. Description 4701 4600 1 5/16-18 Standard Tube Insert 3970 1 5/16-18 x 1.75" Flanged Hex Head Bolt Assembly 3753 1 5/16-18 x 2.00" Flanged Hex Head Bolt

Previous Page
Next Page