80 20 Inc Catalog 21 Page 417 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 417 Fastening Methods FASTENERS Ready Tube Standard Tube Insert Part Description: The standard tube insert is used to make strong connections between Ready Tube proles. It connects proles together when their lengths are divisible by 1.50. The standard tube insert requires no additional machining services when used in Ready Tube proles with predrilled holes. See below for information on hardware for the standard tube insert. Additional Information: For a custom length insert, see the tube insert prole on page 842. Part No. Series Material Finish A B C D E (Thread) F G H Weight 4600 Aluminum Mill 1.225" .382" .459" .613" 5/16-18 1.380" .690" .332" .108 lb 4600-Black Black Anodize 1.225" .382" .459" .613" 5/16-18 1.380" .690" .332" .108 lb 4601 Mill 1.225" .382" .459" .613" M8 x 1.25 1.440" .720" .332" .112 lb 4601-Black Black Anodize 1.225" .382" .459" .613" M8 x 1.25 1.440" .720" .332" .112 lb H THRU D TYP E TAP THRU G C A TYP B TYP F Standard Tube Insert Kit with Hex Nut 1 2 3 Suggested Hardware Insert Part No. Series Qty. Description 4600 3970 1 5/16-18 x 1.75" Flanged Hex Head Bolt Assembly 3753 1 5/16-18 x 2.00" Flanged Hex Head Bolt 4601 13-3945 1 M8 x 1.25" BHSCS 3963 1 M8 x 1.25" Flanged Hex Nut M8 x 50.00 mm Flanged Hex Head Bolt

Previous Page
Next Page