80 20 Inc Catalog 21 Page 416 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 416 Fastening Methods FASTENERS M4 x 0.7 Flat Head Socket Cap Screw (FHSCS) M4 x 0.7 Button Head Socket Cap Screw (BHSCS) M4 x 0.7 Socket Head Cap Screw (SHCS) M5 x 0.8 Button Head Socket Cap Screw (BHSCS) M5 x 0.8 Flat Head Socket Cap Screw (FHSCS) M5 x 0.8 Socket Head Cap Screw (SHCS) Assy. No. Bolt Qty. Bolt Type Thread Size Bolt Length Nut Qty. Nut Type Washer Qty. Weight 75-3552 11-4710 1 FHSCS M4 x 0.7 10.00 mm 14159 1 Slide-In Economy T-Nut Block - - .005 lb 75-3562 11-4712 1 12.00 mm 11-4065 1 Hex Nut 11-6039 1 .004 lb Assy. No. Bolt Qty. Bolt Type Thread Size Bolt Length Nut Qty. Nut Type Washer Qty. Weight 75-3537 11-4310 1 BHSCS M4 x 0.7 10.00 mm 25-1941 1 Slide-In Economy T-Nut - Offset Thread - - .008 lb 75-3538 11-4312 1 12.00 mm 11-4065 1 Hex Nut 11-6039 1 .005 lb Assy. No. Bolt Qty. Bolt Type Thread Size Bolt Length Nut Qty. Nut Type Washer Qty. Weight 75-3560 11-4512 1 SHCS M4 x 0.7 12.00 mm 13114 1 Standard Drop-In T-Nut - - .0068 kg 75-3563 11-4512 1 12.00 mm 13123 1 Standard Drop-In T-Nut - - .0099 kg 75-3558 11-4516 1 16.00 mm 11-4065 1 Hex Nut 11-6039 1 .021 lb Assy. No. Bolt Qty. Bolt Type Thread Size Bolt Length Nut Qty. Nut Type Washer Qty. Weight 75-3581 11-5308 1 BHSCS M5 X 0.8 8.00 mm 14122 1 Slide-In Economy T-Nut Block - - .010 lb 75-3539 11-5312 1 12.00 mm 3871 1 Standard Slide-In T-Nut - - .013 lb 75-3583 11-5312 1 12.00 mm 3930 1 Standard Drop-In T-Nut - - .009 lb 75-3576 11-5314 1 14.00 mm 11-5065 1 Hex Nut 11-6040 1 .009 lb 75-3540 11-5316 1 16.00 mm 11-5065 1 Hex Nut 11-6040 1 .009 lb Assy. No. Bolt Qty. Bolt Type Thread Size Bolt Length Nut Qty. Nut Type Washer Qty. Weight 75-3571 11-5708 1 FHSCS M5 X 0.8 8.00 mm 14122 1 Slide-In Economy T-Nut Block - - .010 lb 75-3572 11-5710 1 10.00 mm 14122 1 Slide-In Economy T-Nut Block - - .007 lb 75-3573 11-5714 1 14.00 mm 11-5065 1 Hex Nut 11-6040 1 .008 lb 75-3574 11-5714 1 14.00 mm 3930 1 Standard Drop-In T-Nut - - .012 lb 75-3575 11-5716 1 16.00 mm 3930 1 Standard Drop-In T-Nut - - .012 lb Assy. No. Bolt Qty. Bolt Type Thread Size Bolt Length Nut Qty. Nut Type Washer Qty. Weight 75-3401 13-5510 1 SHCS M5 X 0.8 10.00 mm 25-1951 1 Slide-In Economy T-Nut - Offset Thread - - .012 lb 75-3578 11-5512 1 12.00 mm 14122 1 Slide-In Economy T-Nut Block - - .009 lb 75-3400 13-5516 1 16.00 mm 13-5065 1 Hex Nut 13-6040 1 .011 lb 75-3483 11-5516 1 16.00 mm 13116 1 Standard Drop-In T-Nut 11-6040 1 .009 lb 75-3481 11-5520 1 20.00 mm 13127 1 Standard Drop-In T-Nut 11-6040 1 .012 lb Bolt Assemblies (Continued)

Previous Page
Next Page