Home / 80-20-inc-catalog-21 / Page 415

80 20 Inc Catalog 21 - Page 415 Fastening Methods

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

415

Fastening Methods

FASTENERS

Bolt Assemblies (Continued)

M8 x 1.25 Socket Head Cap Screw (SHCS)

Assy. No. Bolt Qty. Bolt Type Thread Size Bolt Length Nut Qty. Nut Type Washer Qty. Weight 3840 3810 1 SHCS M8 X 1.25 12.00

mm

3842 1 Roll-In T-Nut with Flex Handle - - .043 lb 75-3459 13-8512 1 12.00

mm

3842 1 Roll-In T-Nut with Flex Handle - - .044 lb 75-3624 11-8512 1 12.00

mm

13025 1 Self-Aligning Slide-In T-Nut - - .037 lb 3834 3810 1 12.00

mm

3838 1 Slide-In Economy T-Nut - Offset Thread - - .041 lb 75-3428 13-8512 1 12.00

mm

3838 1 Slide-In Economy T-Nut - Offset Thread - - .041 lb 75-3530 11-8512 1 12.00

mm

3838 1 Slide-In Economy T-Nut - Offset Thread - - .023 lb 75-3620 11-8512 1 12.00

mm

30-3796 1 Slide-In Economy T-Nut - Centered Thread - - .021 lb 3865 3812 1 16.00

mm

3842 1 Roll-In T-Nut with Flex Handle - - .036 lb 3878 3812 1 16.00

mm

3842 1 Roll-In T-Nut with Flex Handle 3860 1 .039 lb 75-3460 13-8516 1 16.00

mm

3842 1 Roll-In T-Nut with Flex Handle - - .046 lb 75-3463 13-8516 1 16.00

mm

3842 1 Roll-In T-Nut with Flex Handle 13-6042 1 .049 lb 75-3625 11-8516 1 16.00

mm

13025 1 Self-Aligning Slide-In T-Nut - - .040 lb 75-3621 11-8516 1 16.00

mm

3838 1 Slide-In Economy T-Nut - Offset Thread - - .044 lb 3864 3812 1 16.00

mm

3838 1 Slide-In Economy T-Nut - Offset Thread - - .058 lb 3874 3812 1 16.00

mm

3838 1 Slide-In Economy T-Nut - Offset Thread 3860 1 .038 lb 75-3429 13-8516 1 16.00

mm

3838 1 Slide-In Economy T-Nut - Offset Thread - - .032 lb 75-3432 13-8516 1 16.00

mm

3838 1 Slide-In Economy T-Nut - Offset Thread 13-6042 1 .032 lb 75-3531 11-8516 1 16.00

mm

3838 1 Slide-In Economy T-Nut - Offset Thread - - .044 lb 75-3534 11-8516 1 16.00

mm

3838 1 Slide-In Economy T-Nut - Offset Thread 11-6042 1 .049 lb 75-3623 11-8516 1 16.00

mm

13132 1 Standard Drop-In T-Nut - - .037 lb 75-3627 11-8518 1 18.00

mm

13025 1 Self-Aligning Slide-In T-Nut - - .041 lb 75-3634 11-8518 1 18.00

mm

3838 1 Slide-In Economy T-Nut - Offset Thread - - .045 lb 75-3626 11-8518 1 18.00

mm

13132 1 Standard Drop-In T-Nut - - .038 lb 75-3475 13-8520 1 20.00

mm

13-8065 1 Hex Nut 13-6042 1 .041 lb 3817 3814 1 20.00

mm

3842 1 Roll-In T-Nut with Flex Handle 3860 1 .053 lb 3869 3814 1 20.00

mm

3842 1 Roll-In T-Nut with Flex Handle - - .049 lb 75-3461 13-8520 1 20.00

mm

3842 1 Roll-In T-Nut with Flex Handle - - .047 lb 75-3464 13-8520 1 20.00

mm

3842 1 Roll-In T-Nut with Flex Handle 13-6042 1 .050 lb 3816 3814 1 20.00

mm

3838 1 Slide-In Economy T-Nut - Offset Thread 3860 1 .051 lb 3899 3814 1 20.00

mm

3838 1 Slide-In Economy T-Nut - Offset Thread - - .048 lb 75-3433 13-8520 1 20.00

mm

3838 1 Slide-In Economy T-Nut - Offset Thread 13-6042 1 .049 lb 75-3535 11-8520 1 20.00

mm

3838 1 Slide-In Economy T-Nut - Offset Thread 11-6042 1 .051 lb 75-3430 13-8520 1 20.00

mm

3838 1 Slide-In Economy T-Nut - Offset Thread - - .046 lb 75-3630 11-8520 1 20.00

mm

13132 1 Standard Drop-In T-Nut - - .039 lb 75-3476 13-8525 1 25.00

mm

13-8065 1 Hex Nut 13-6042 1 .044 lb 3888 3818 1 25.00

mm

3842 1 Roll-In T-Nut with Flex Handle 3860 1 .056 lb 75-3462 13-8525 1 25.00

mm

3842 1 Roll-In T-Nut with Flex Handle - - .053 lb 75-3465 13-8525 1 25.00

mm

3842 1 Roll-In T-Nut with Flex Handle 13-6042 1 .057 lb 3887 3818 1 25.00

mm

3838 1 Slide-In Economy T-Nut - Offset Thread 3860 1 .054 lb 75-3431 13-8525 1 25.00

mm

3838 1 Slide-In Economy T-Nut - Offset Thread - - .050 lb 75-3434 13-8525 1 25.00

mm

3838 1 Slide-In Economy T-Nut - Offset Thread 13-6042 1 .055 lb 75-3533 11-8525 1 25.00

mm

3838 1 Slide-In Economy T-Nut - Offset Thread - - .051 lb 75-3536 11-8525 1 25.00

mm

3838 1 Slide-In Economy T-Nut - Offset Thread 11-6042 1 .054 lb 75-3479 13-8540 1 40.00

mm

3838 1 Slide-In Economy T-Nut - Offset Thread - - .040 lb 3975 13-3955 1 45.00

mm

13-3759 1 Flanged Hex Nut 3860 1 .065 lb 3965 13-3956 1 50.00

mm

13-3759 1 Flanged Hex Nut 3860 1 .070 lb CONTINUE

Previous Page
Next Page