80 20 Inc Catalog 21 Page 410 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 410 Fastening Methods FASTENERS Assy. No. Bolt Qty. Bolt Type Thread Size Bolt Length Nut Qty. Nut Type Washer Qty. Weight 75-3848 3112 1 SHCS 5/16-18 .750" 3278 1 Slide-In Economy T-Nut - Offset Thread 3260 1 .045 lb 3446 3119 1 .875" 3214 1 Hex Nut 3260 1 .040 lb 3460 3119 1 .875" 3282 1 Roll-In T-Nut with Flex Handle - - .055 lb 3458 3119 1 .875" 3278 1 Slide-In Economy T-Nut - Offset Thread - - .045 lb 3638* 3619 1 .875" 3678 1 Slide-In Economy T-Nut - Offset Thread - - .039 lb 3473 3122 1 1.000" 3214 1 Hex Nut 3260 1 .042 lb 3472 3122 1 1.000" 3282 1 Roll-In T-Nut with Flex Handle 3260 1 .060 lb 75-3845 3122 1 1.000" 3282 1 Roll-In T-Nut with Flex Handle - - .056 lb 75-3851 3122 1 1.000" 3282 1 Roll-In T-Nut with Flex Handle 3260 1 .060 lb 3470 3122 1 1.000" 3278 1 Slide-In Economy T-Nut - Offset Thread 3260 1 .051 lb 3642* 3622 1 1.000" 3678 1 Slide-In Economy T-Nut - Offset Thread 3659 1 .044 lb 75-3844 3122 1 1.000" 3278 1 Slide-In Economy T-Nut - Offset Thread - - .046 lb 75-3850 3122 1 1.000" 3278 1 Slide-In Economy T-Nut - Offset Thread 3260 1 .051 lb 3421 3123 1 1.300" 3278 1 Slide-In Economy T-Nut - Offset Thread 3260 1 .056 lb 3422 3127 1 1.500" 3278 1 Slide-In Economy T-Nut - Offset Thread 3260 1 .041 lb 3613 3127 1 1.500" 3278 1 Slide-In Economy T-Nut - Offset Thread - - .056 lb 3423 3129 1 1.750" 3278 1 Slide-In Economy T-Nut - Offset Thread 3260 1 .065 lb 3972 3955 1 1.750" 3759 1 Flanged Hex Nut 3760 1 .060 lb 3424 3130 1 2.000" 3278 1 Slide-In Economy T-Nut - Offset Thread 3260 1 .070 lb 3962 3956 1 2.000" 3759 1 Flanged Hex Nut 3760 1 .064 lb 3427 3131 1 2.250" 3278 1 Slide-In Economy T-Nut - Offset Thread - - .072 lb 3428 3132 1 2.500" 3278 1 Slide-In Economy T-Nut - Offset Thread 3260 1 .080 lb 3429 3132 1 2.500" 3278 1 Slide-In Economy T-Nut - Offset Thread - - .076 lb 3430 3133 1 3.000" 3278 1 Slide-In Economy T-Nut - Offset Thread - - .086 lb 5/16-18 Socket Head Cap Screw (SHCS) 8-32 Button Head Socket Cap Screw (BHSCS) 10-32 Button Head Socket Cap Screw (BHSCS) Bolt Assemblies (Continued) Assy. No. Bolt Qty. Bolt Type Thread Size Bolt Length Nut Qty. Nut Type Washer Qty. Weight 3483 3005 1 BHSCS 8-32 .375" 3275 1 Slide-In Economy T-Nut - Centered Thread - - .016 lb 3489 3024 1 8-32 .500" 3007 1 8-32 Hex Nut 3006 1 .001 lb Assy. No. Bolt Qty. Bolt Type Thread Size Bolt Length Nut Qty. Nut Type Washer Qty. Weight 3426 3042 1 BHSCS 10-32 .375" 3205 1 Standard Slide-In T-Nut - - .011 lb 3487 3050 1 .500" 3201 1 Standard Slide-In T-Nut - - .030 lb 3488 3051 1 .625" 3053 1 Hex Nut 3055 1 .008 lb 10-32 Socket Head Cap Screw (SHCS) Assy. No. Bolt Qty. Bolt Type Thread Size Bolt Length Nut Qty. Nut Type Washer Qty. Weight 3457 3044 1 SHCS 10-32 .375" 3276 1 Slide-In Economy T-Nut - Centered Thread - - .013 lb 3459 3052 1 .625" 3053 1 Hex Nut 3055 1 .008 lb 3/8-16 Socket Head Cap Screw (SHCS) Assy. No. Bolt Qty. Bolt Type Thread Size Bolt Length Nut Qty. Nut Type Washer Qty. Weight 3289 3124 1 SHCS 3/8-16 1.000" - 3261 1 .051 lb *Assembly comprised of stainless steel (SS) hardware CONTINUE

Previous Page
Next Page