80 20 Inc Catalog 21 Page 408 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 408 Fastening Methods FASTENERS Bolt Assemblies (Continued) 5/16-18 Button Head Socket Cap Screw (BHSCS) 5/16-18 Drop-in T-Slot Stud 5/16-18 Flanged Hex Head Bolt 5/16-18 Flanged Button Head Socket Cap Screw (FBHSCS) Assy. No. Bolt Qty. Bolt Type Thread Size Bolt Length Nut Qty. Nut Type Washer Qty. Weight 3439 3114 1 BHSCS 5/16-18 .750" 3278 1 Slide-In Economy T-Nut - Offset Thread 3260 1 .043 lb 3630* 3614 1 .750" 3678 1 Slide-In Economy T-Nut - Offset Thread 3659 1 .050 lb 75-3828 3114 1 .750" 3278 1 Slide-In Economy T-Nut - Offset Thread - - .039 lb 75-3834 3114 1 .750" 3278 1 Slide-In Economy T-Nut - Offset Thread 3260 1 .043 lb 3366 3114 1 .750" - 3260 1 .023 lb 3499 3117 1 .875" - 3260 1 .024 lb 3445 3118 1 1.000" 3282 1 Roll-In T-Nut with Flex Handle 3260 1 .048 lb 75-3831 3118 1 1.000" 3282 1 Roll-In T-Nut with Flex Handle - - .044 lb 75-3837 3118 1 1.000" 3282 1 Roll-In T-Nut with Flex Handle 3260 1 .048 lb 3443 3118 1 1.000" 3278 1 Slide-In Economy T-Nut - Offset Thread 3260 1 .046 lb 3632* 3621 1 1.000" 3678 1 Slide-In Economy T-Nut - Offset Thread 3659 1 .054 lb 75-3830 3118 1 1.000" 3278 1 Slide-In Economy T-Nut - Offset Thread - - .042 lb 75-3836 3118 1 1.000" 3278 1 Slide-In Economy T-Nut - Offset Thread 3260 1 .046 lb 3971 3945 1 1.750" 3759 1 Flanged Hex Nut 3760 1 .054 lb 3961 3946 1 2.000" 3759 1 Flanged Hex Nut 3760 1 .058 lb Assy. No. Bolt Qty. Bolt Type Thread Size Bolt Length Nut Qty. Nut Type Washer Qty. Weight 3300 3293 1 Drop-in T-Slot Stud 5/16-18 .750" 3214 1 Hex Nut 3260 1 .038 lb 3476 3293 1 .750" 3214 1 3260 1 .038 lb 3301 3295 1 1.000" 3214 1 3260 1 .041 lb 3478 3295 1 1.000" 3214 1 3260 1 .041 lb 3302 3297 1 1.250" 3214 1 3260 1 .046 lb 3303 3299 1 1.500" 3214 1 3260 1 .050 lb Assy. No. Bolt Qty. Bolt Type Thread Size Bolt Length Nut Qty. Nut Type Washer Qty. Weight 3970 3752 1 Flanged Hex Head Bolt 5/16-18 1.750" 3759 1 Flanged Hex Nut - - .058 lb 3960 3753 1 2.000" 3759 1 - - .063 lb Assy. No. Bolt Qty. Bolt Type Thread Size Bolt Length Nut Qty. Nut Type Washer Qty. Weight 3000 3340 2 FBHSCS 5/16-18 .500" 3279 1 Double Slide-In Economy T-Nut - - .094 lb 3318 3340 1 .500" 3282 1 Roll-In T-Nut with Flex Handle - - .038 lb 3319 3340 1 .500" 3278 1 Slide-In Economy T-Nut - Offset Thread - - .037 lb 3355 3330 2 .687" 3279 1 Double Slide-In Economy T-Nut - - .098 lb 3463 3330 1 .687" 3214 1 Hex Nut 3260 1 .033 lb 3323 3330 1 .687" 3282 1 Roll-In T-Nut with Flex Handle - - .041 lb 3320 3330 1 .687" 3278 1 Slide-In Economy T-Nut - Offset Thread - - .039 lb 3357 3330 3 .687" 3285 1 Triple Slide-In Economy T-Nut - - .134 lb *Assembly comprised of stainless steel (SS) hardware CONTINUE

Previous Page
Next Page