80 20 Inc Catalog 21 Page 407 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 407 Fastening Methods FASTENERS Bolt Assemblies (Continued) 1/4-20 Socket Head Cap Screw (SHCS) 5/16-18 Button Head Socket Cap Screw (BHSCS) Assy. No. Bolt Qty. Bolt Type Thread Size Bolt Length Nut Qty. Nut Type Washer Qty. Weight 75-3815 3067 1 SHCS 1/4-20 .625" 3376 1 Roll-In T-Nut with Flex Handle - - .020 lb 75-3823 3067 1 .625" 3376 1 Roll-In T-Nut with Flex Handle 3258 1 .023 lb 3493 3067 1 .625" 3382 1 Slide-In Economy T-Nut - Centered Thread - - .021 lb 3497 3067 1 .625" 3382 1 Slide-In Economy T-Nut - Centered Thread 3258 1 .025 lb 75-3814 3067 1 .625" 3382 1 Slide-In Economy T-Nut - Centered Thread - - .021 lb 75-3822 3067 1 .625" 3382 1 Slide-In Economy T-Nut - Centered Thread 3258 1 .025 lb 3397 3064 1 .750" 3376 1 Roll-In T-Nut with Flex Handle - - .021 lb 75-3817 3064 1 .750" 3376 1 Roll-In T-Nut with Flex Handle - - .021 lb 75-3825 3064 1 .750" 3376 1 Roll-In T-Nut with Flex Handle 3258 1 .024 lb 3304 3064 1 .750" 3382 1 Slide-In Economy T-Nut - Centered Thread - - .025 lb 75-3816 3064 1 .750" 3382 1 Slide-In Economy T-Nut - Centered Thread - - .025 lb 75-3824 3064 1 .750" 3382 1 Slide-In Economy T-Nut - Centered Thread 3258 1 .026 lb 3315 3068 1 .875" 3208 1 Hex Nut 3258 1 .025 lb 3305 3068 1 .875" 3382 1 Slide-In Economy T-Nut - Centered Thread - - .024 lb 3471 3068 1 .875" 3382 1 Slide-In Economy T-Nut - Centered Thread 3258 1 .027 lb 75-3819 3071 1 1.000" 3376 1 Roll-In T-Nut with Flex Handle - - .023 lb 3306 3071 1 1.000" 3382 1 Slide-In Economy T-Nut - Centered Thread - - .025 lb 75-3818 3071 1 1.000" 3382 1 Slide-In Economy T-Nut - Centered Thread - - .025 lb 3307 3072 1 1.250" 3382 1 Slide-In Economy T-Nut - Centered Thread - - .027 lb 3308 3080 1 1.500" 3382 1 Slide-In Economy T-Nut - Centered Thread - - .041 lb 3432 3080 1 1.500" 3382 1 Slide-In Economy T-Nut - Centered Thread 3258 1 .020 lb 3433 3081 1 2.125" 3382 1 Slide-In Economy T-Nut - Centered Thread 3258 1 .027 lb 3434 3082 1 2.500" 3382 1 Slide-In Economy T-Nut - Centered Thread - - .044 lb Assy. No. Bolt Qty. Bolt Type Thread Size Bolt Length Nut Qty. Nut Type Washer Qty. Weight 3526 3104 1 BHSCS 5/16-18 .500" 3282 1 Roll-In T-Nut with Flex Handle - - .036 lb 3437 3111 1 .625" 3282 1 Roll-In T-Nut with Flex Handle 3260 1 .043 lb 3618* 3611 1 .625" 3600 1 Roll-In T-Nut with Flex Handle 3659 1 .042 lb 75-3827 3111 1 .625" 3282 1 Roll-In T-Nut with Flex Handle - - .038 lb 75-3833 3111 1 .625" 3282 1 Roll-In T-Nut with Flex Handle 3260 1 .043 lb 3527 3111 1 .625" 3282 1 Roll-In T-Nut with Flex Handle - - .038 lb 3365 3111 1 .625" 3278 1 Slide-In Economy T-Nut - Offset Thread - - .041 lb 3435 3111 1 .625" 3278 1 Slide-In Economy T-Nut - Offset Thread 3260 1 .045 lb 3461 3111 1 .625" 3278 1 Slide-In Economy T-Nut - Offset Thread - - .041 lb 3620* 3611 1 .625" 3678 1 Slide-In Economy T-Nut - Offset Thread 3659 1 .047 lb 75-3826 3111 1 .625" 3278 1 Slide-In Economy T-Nut - Offset Thread - - .041 lb 75-3832 3111 1 .625" 3278 1 Slide-In Economy T-Nut - Offset Thread 3260 1 .045 lb 3442 3114 1 .750" 3214 1 Hex Nut 3260 1 .033 lb 3467 3114 1 .750" 3214 1 Hex Nut 3260 1 .033 lb 3441 3114 1 .750" 3282 1 Roll-In T-Nut with Flex Handle 3260 1 .044 lb 75-3829 3114 1 .750" 3282 1 Roll-In T-Nut with Flex Handle - - .040 lb 75-3835 3114 1 .750" 3282 1 Roll-In T-Nut with Flex Handle 3260 1 .044 lb 3528 3114 1 .750" 3282 1 Roll-In T-Nut with Flex Handle - - .040 lb CONTINUE *Assembly comprised of stainless steel (SS) hardware

Previous Page
Next Page