80 20 Inc Catalog 21 Page 403 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 403 Fastening Methods FASTENERS Drop-In T-Slot Stud with Flanged Hex Nut A B C H K G J D E F Part No. Series Material Finish A B C D E F G H J K Weight 75-3633 Steel Bright / Blue Zinc 15.75 mm 7.75 mm 7.80 mm 20.00 mm 4.50 mm 1.50 mm M6 x 1.0 14.20 mm 9.89 mm 5.85 mm .0104 kg 75-3636 16.00 mm 7.70 mm 7.70 mm 25.00 mm 4.50 mm 1.50 mm M6 x 1.0 14.20 mm 9.89 mm 5.85 mm .0109 kg 75-3637 16.00 mm 7.70 mm 7.70 mm 30.00 mm 4.50 mm 1.50 mm M6 x 1.0 14.20 mm 9.89 mm 5.85 mm .0123 kg 75-3632 19.00 mm 9.70 mm 9.70 mm 20.00 mm 5.80 mm 3.00 mm M8 x 1.5 17.90 mm 13.00 mm 7.80 mm .0203 kg 75-3635 19.00 mm 9.70 mm 9.70 mm 25.00 mm 5.80 mm 3.00 mm M8 x 1.5 17.90 mm 13.00 mm 7.80 mm .0260 kg 75-3638 19.00 mm 9.70 mm 9.70 mm 30.00 mm 5.80 mm 3.00 mm M8 x 1.5 17.90 mm 13.00 mm 7.80 mm .0072 kg Metric 30 Series 45 Series

Previous Page
Next Page