80 20 Inc Catalog 21 Page 399 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 399 Fastening Methods FASTENERS Flanged Hex Head Nut C (THREAD) B F D E A Part No. Series Material Grade Finish Nylock A B C (Thread) D E F Weight 3758 Steel Class 8 Bright Zinc Yes .670" .500" 5/16-18 .040" .170" .275" .013 lb 3759 Bright Zinc No .670" .500" 5/16-18 .040" .170" .275" .013 lb 14156 Blue Zinc No 14.20 mm 10.00 mm M6 x 1.0 1.10 mm 3.10 mm 6.00 mm .0034 kg 13-3758 Bright Zinc Yes 17.90 mm 13.00 mm M8 x 1.25 1.20 mm 4.50 mm 8.00 mm .0071 kg 13-3759 Blue Zinc No 17.90 mm 13.00 mm M8 x 1.25 1.20 mm 4.50 mm 8.00 mm .0073 kg Ready Tube Fractional Metric

Previous Page
Next Page