80 20 Inc Catalog 21 Page 397 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 397 Fastening Methods FASTENERS Washer A C B Part No. Series Material Finish Type Mfg Standard A B C Weight 3006 Steel Black Zinc SAE Flat ANSI B18.22.1 .438" .188" .049" .001 lb 3055 Steel Black Zinc SAE Flat ANSI B18.22.1 .505" .221" .051" .002 lb 3258 Steel Black Zinc SAE Flat ANSI B18.22.1 .630" .286" .066" .004 lb 3260 Steel Black Zinc SAE Flat ANSI B18.22.1 .692" .349" .066" .004 lb 3261 Steel Black Zinc SAE Flat ANSI B18.22.1 .816" .410" .066" .006 lb 3262 Steel Black Zinc SAE Flat ANSI B18.22.1 1.062" .531" .095" .015 lb 3760 Steel Bright Zinc SAE Flat ANSI B18.22.1 .692" .349" .066" .006 lb 3762 Steel Bright Zinc SAE Flat ANSI B18.22.1 1.000" .449" .068" .013 lb 3764 Steel Bright Zinc SAE Flat ANSI B18.22.1 1.387" .567" .109" .038 lb 3658 Stainless-Steel Stainless SAE Flat ANSI B18.22.1 .630" .286" .066" .004 lb 3659 Stainless-Steel Stainless Standard Flat ISO 7089 .749" .345" .045" .004 lb 3861 Steel Bright Zinc Standard Flat ISO 7089 .464" .256" .063" .001 lb 3860 Steel Bright Zinc Standard Flat ISO 7089 .621" .335" .063" .003 lb 13-6040 Steel Blue Zinc Standard Flat ISO 7089 9.82 mm 5.39 mm 1.00 mm .0004 kg 13-6041 Steel Blue Zinc Standard Flat ISO 7089 11.78 mm 6.51 mm 1.60 mm .0008 kg 13-6045 Steel Blue Zinc Standard Flat DIN 7349 13.00 mm 6.87 mm 2.70 mm .0022 kg 13-6042 Steel Blue Zinc Standard Flat ISO 7089 15.78 mm 8.51 mm 1.60 mm .0018 kg 13-6043 Steel Blue Zinc Standard Flat ISO 7089 19.74 mm 10.63 mm 2.00 mm .0033 kg 13-6044 Steel Blue Zinc Standard Flat ISO 7089 26.25 mm 14.25 mm 4.00 mm .0109 kg 11-6039 Steel Black Zinc Standard Flat ISO 7089 8.82 mm 4.39 mm 0.80 mm .0003 kg 11-6040 Steel Black Zinc Standard Flat ISO 7089 9.60 mm 5.30 mm 1.00 mm .0004 kg 11-6041 Steel Black Zinc Standard Flat ISO 7089 11.78 mm 6.51 mm 1.60 mm .0009 kg 11-6042 Steel Black Zinc Standard Flat ISO 7089 15.78 mm 8.51 mm 1.60 mm .0013 kg 17-6041 Stainless-Steel Stainless Standard Flat ISO 7089 11.78 mm 6.51 mm 1.60 mm .0009 kg 17-6042 Stainless-Steel Stainless Standard Flat ISO 7089 15.78 mm 8.51 mm 1.60 mm .0013 kg 19-6041 Steel Bright Zinc Standard Flat ISO 7089 11.78 mm 6.51 mm 1.60 mm .0009 kg 19-6042 Steel Bright Zinc Standard Flat ISO 7089 15.78 mm 8.51 mm 1.60 mm .0018 kg 25-3502 Plastic White Nylon - 13.84 mm 9.22 mm 1.27 mm .0001 kg 25-3503 Plastic White Nylon - 13.84 mm 9.22 mm 2.01 mm .0002 kg 40-3503 Plastic White Nylon - 19.48 mm 10.26 mm 4.01 mm .0009 kg 65-3258 Steel Black Zinc SAE Flat ANSI B18.22.1 16.00 mm 7.40 mm 1.52 mm .0015 kg 65-3260 Steel Black Zinc SAE Flat ANSI B18.22.1 17.35 mm 8.86 mm 1.66 mm .0018 kg Fractional Metric

Previous Page
Next Page