80 20 Inc Catalog 21 Page 395 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 395 Fastening Methods FASTENERS Threaded Insert / Bearing Pad Screw J H G D C (EXTERNAL THREAD) A B (INTERNAL THREAD) F E Part No. Series A B (Thread) C (Thread) D E (Length) F G H J Weight 14196 10.70 mm M8 x 1.25 M10 x 1.5 6.60 mm 16.00 mm 4.00 mm 9.70 mm 6.00 mm 3.10 mm .0039 kg Material Finish Process Steel Bright Zinc Metal Forming Material Specications Threaded Insert: The threaded insert allows 45-series pivot joints to be mounted to a 45-series prole end. Use a 1/4 inch hex tool (see page 897). Threaded Insert Hex Tool Prole Fractional 10 Series 15 Series Metric 25 Series 40 Series Bearing Pad Screw A B Part No. Series Material Finish Process A B (Length) Weight 3625 Stainless-Steel Stainless Formed .332 .375 .001 lb 3626 .332 .500 .002 lb 3628 .362 .625 .003 lb 25-3625 8.43 mm 9.53 mm .0008 kg 25-3626 8.43 mm 12.70 mm .0012 kg 40-3629 8.43 mm 6.35 mm .0020 kg 40-3628 9.19 mm 15.88 mm .0015 kg

Previous Page
Next Page