80 20 Inc Catalog 21 Page 394 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 394 Fastening Methods FASTENERS Connecting Screw / Self Tapping Screw / Self Drilling Screw Self Tapping Screw (STS) Self Drilling Screw (SDS) A B C E D A B C E D Bright Zinc Part No. Series Material Finish A B C D (Length) E (Thread) Weight 9320 Steel Bright Zinc .500" 1/4 .141" .500" #8-18 .003 lb 9301 .350" 1/4 .141" .625" #8-18 .003 lb 9306 .500" 3/8 .240" .625" 1/4-14 .010 lb Part No. Series Material Finish A B C D (Length) E (Thread) Weight 9325 Steel Bright Zinc .350" 1/4 .141" .500" #8-18 .003 lb 9302 .350" 1/4 .141" .675" #8-18 .003 lb 9307 .500" 3/8 .240" .750" 1/4-14 .013 lb Connecting Screws (CS) A C D E F B Bright Zinc Part No. Series Material Finish A B C D (Length) E F (Thread) Weight 13003 Steel Bright Zinc 19.50 mm 8.00 mm HEX 6.00 mm 30.00 mm 7.00 mm M12 x 1.75 .0277 kg 13006* 20.00 mm T-50 6.00 mm 30.00 mm 7.00 mm M10.6 x 1.5* .0249 kg 13004 20.00 mm T-50 6.00 mm 30.00 mm 7.75 mm M12 x 1.75 .0281 kg * Tri-Lobe Thread Forming Screw Fractional Metric

Previous Page
Next Page