Home / 80-20-inc-catalog-21 / Page 393

80 20 Inc Catalog 21 - Page 393 Fastening Methods

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

393

Fastening Methods

FASTENERS

Low Head Socket Cap Screw (LHSCS)

A B C E D

Black Zinc Blue Zinc

Part No. Series Material Finish A B C D (Length) E (Thread) Weight 3017 Steel Black Zinc .372" 1/8 .124" 1.000" 1/4-20 .013 lb 3018 Black Zinc .434" 5/32 .155" 1.250" 5/16-18 .026 lb 13-1993 Blue Zinc 10.00

mm

5.00

mm

4.00

mm

10.00

mm

M6 x 1.0 .0036 kg 13-1957 Blue Zinc 13.00

mm

6.00

mm

5.00

mm

16.00

mm

M8 x 1.25 .0090 kg 11-2525 Black Zinc 18.00

mm

8.00

mm

8.00

mm

25.00

mm

M12 x 1.75 .0279 kg

Low Head Socket Cap Screw / Flanged Hex Head Bolt

Flanged Hex Head Bolt (FHHB)

Part No. Series Material Finish A B C D (Length) E (Thread) Weight 3747 Steel Bright Zinc .680" 1/2 .320" .500" 5/16-18 .025 lb 3748 Bright Zinc .680" 1/2 .320" .750" 5/16-18 .027 lb 3749 Bright Zinc .680" 1/2 .320" 1.000" 5/16-18 .029 lb 3750 Bright Zinc .680" 1/2 .320" 1.250" 5/16-18 .038 lb 3751 Bright Zinc .680" 1/2 .320" 1.500" 5/16-18 .043 lb 3752 Bright Zinc .680" 1/2 .320" 1.750" 5/16-18 .044 lb 3753 Bright Zinc .680" 1/2 .320" 2.000" 5/16-18 .049 lb 3754 Bright Zinc .680" 1/2 .320" 2.250" 5/16-18 .052 lb 3755 Bright Zinc .680" 1/2 .320" 3.500" 5/16-18 .075 lb 13-3753 Blue Zinc 17.40

mm

12.00

mm

8.10

mm

50.00

mm

M8 x 1.0 .0249 kg

A B C E D

Bright Zinc

Fractional Metric

Previous Page
Next Page