Home / 80-20-inc-catalog-21 / Page 386

Fastening Methods - 80 20 Inc Catalog 21 Page 386

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

386

Fastening Methods

FASTENERS

Button Head Socket Cap Screw (Continued)

Part No. Series Material Finish A B C D (Length) E (Thread) Weight 3943 Steel Bright Zinc .537" 3/16 .159" 1.250" 5/16-18 .027 lb 3944 Steel Bright Zinc .537" 3/16 .159" 1.500" 5/16-18 .031 lb 3945 Steel Bright Zinc .537" 3/16 .159" 1.750" 5/16-18 .035 lb 3946 Steel Bright Zinc .537" 3/16 .159" 2.000" 5/16-18 .034 lb 3947 Steel Bright Zinc .537" 3/16 .159" 2.250" 5/16-18 .044 lb 3948 Steel Bright Zinc .537" 3/16 .159" 3.500" 5/16-18 .065 lb 11-4310 Steel Black Zinc 7.60

mm

2.50

mm

2.20

mm

10.00

mm

M4 x 0.7 .0012 kg 11-4312 Steel Black Zinc 7.60

mm

2.50

mm

2.20

mm

12.00

mm

M4 x 0.7 .0014 kg 11-5308 Steel Black Zinc 9.32

mm

3.00

mm

2.63

mm

8.00

mm

M5 x 0.8 .0018 kg 11-5310 Steel Black Zinc 9.32

mm

3.00

mm

2.63

mm

10.00

mm

M5 x 0.8 .0023 kg 13-5310 Steel Blue Zinc 9.32

mm

3.00

mm

2.63

mm

10.00

mm

M5 x 0.8 .0023 kg 17-5310 Stainless-Steel Stainless 9.32

mm

3.00

mm

2.63

mm

10.00

mm

M5 x 0.8 .0023 kg 11-5312 Steel Black Zinc 9.32

mm

3.00

mm

2.63

mm

12.00

mm

M5 x 0.8 .0023 kg 13-5312 Steel Blue Zinc 9.32

mm

3.00

mm

2.63

mm

12.00

mm

M5 x 0.8 .0023 kg 17-5312 Stainless-Steel Stainless 9.32

mm

3.00

mm

2.63

mm

12.00

mm

M5 x 0.8 .0023 kg 11-5314 Steel Black Zinc 9.32

mm

3.00

mm

2.63

mm

14.00

mm

M5 x 0.8 .0027 kg 11-5316 Steel Black Zinc 9.32

mm

3.00

mm

2.63

mm

16.00

mm

M5 x 0.8 .0027 kg 13-5316 Steel Blue Zinc 9.32

mm

3.00

mm

2.63

mm

16.00

mm

M5 x 0.8 .0027 kg 17-5316 Stainless-Steel Stainless 9.32

mm

3.00

mm

2.63

mm

16.00

mm

M5 x 0.8 .0027 kg 13-5320 Steel Blue Zinc 9.32

mm

3.00

mm

2.63

mm

20.00

mm

M5 x 0.8 .0032 kg 11-6310 Steel Black Zinc 10.29

mm

4.00

mm

3.15

mm

10.00

mm

M6 x 1.0 .0032 kg 13-6310 Steel Blue Zinc 10.29

mm

4.00

mm

3.15

mm

10.00

mm

M6 x 1.0 .0032 kg 17-6310 Stainless-Steel Stainless 10.29

mm

4.00

mm

3.15

mm

10.00

mm

M6 x 1.0 .0032 kg 3802 Steel Bright Zinc 10.29

mm

4.00

mm

3.15

mm

12.00

mm

M6 x 1.0 .0059 kg 11-6312 Steel Black Zinc 10.29

mm

4.00

mm

3.15

mm

12.00

mm

M6 x 1.0 .0032 kg 13-6312 Steel Blue Zinc 10.29

mm

4.00

mm

3.15

mm

12.00

mm

M6 x 1.0 .0032 kg 17-6312 Stainless-Steel Stainless 10.29

mm

4.00

mm

3.15

mm

12.00

mm

M6 x 1.0 .0032 kg 19-6312 Steel Bright Zinc 10.29

mm

4.00

mm

3.15

mm

12.00

mm

M6 x 1.0 .0032 kg 11-6314 Steel Black Zinc 10.29

mm

4.00

mm

3.15

mm

14.00

mm

M6 x 1.0 .0036 kg 3804 Steel Bright Zinc 10.29

mm

4.00

mm

3.15

mm

16.00

mm

M6 x 1.0 .0036 kg 11-6316 Steel Black Zinc 10.29

mm

4.00

mm

3.15

mm

16.00

mm

M6 x 1.0 .0041 kg 13-6316 Steel Blue Zinc 10.29

mm

4.00

mm

3.15

mm

16.00

mm

M6 x 1.0 .0041 kg 17-6316 Stainless-Steel Stainless 10.29

mm

4.00

mm

3.15

mm

16.00

mm

M6 x 1.0 .0041 kg 19-6316 Steel Bright Zinc 10.29

mm

4.00

mm

3.15

mm

16.00

mm

M6 x 1.0 .0039 kg 11-6318 Steel Black Zinc 10.29

mm

4.00

mm

3.15

mm

18.00

mm

M6 x 1.0 .0045 kg 3808 Steel Bright Zinc 10.29

mm

4.00

mm

3.15

mm

20.00

mm

M6 x 1.0 .0045 kg 11-6320 Steel Black Zinc 10.29

mm

4.00

mm

3.15

mm

20.00

mm

M6 x 1.0 .0045 kg 13-6320 Steel Blue Zinc 10.29

mm

4.00

mm

3.15

mm

20.00

mm

M6 x 1.0 .0045 kg 17-6320 Stainless-Steel Stainless 10.29

mm

4.00

mm

3.15

mm

20.00

mm

M6 x 1.0 .0045 kg 19-6320 Steel Bright Zinc 10.29

mm

4.00

mm

3.15

mm

20.00

mm

M6 x 1.0 .0045 kg 3809 Steel Bright Zinc 10.29

mm

4.00

mm

3.15

mm

25.00

mm

M6 x 1.0 .0054 kg 13-6325 Steel Blue Zinc 10.29

mm

4.00

mm

3.15

mm

25.00

mm

M6 x 1.0 .0054 kg 19-6325 Steel Bright Zinc 10.29

mm

4.00

mm

3.15

mm

25.00

mm

M6 x 1.0 .0054 kg 3811 Steel Bright Zinc 13.79

mm

5.00

mm

4.23

mm

12.00

mm

M8 x 1.25 .0064 kg 11-8312 Steel Black Zinc 13.79

mm

5.00

mm

4.23

mm

12.00

mm

M8 x 1.25 .0068 kg 13-8312 Steel Blue Zinc 13.79

mm

5.00

mm

4.23

mm

12.00

mm

M8 x 1.25 .0068 kg 13-3940 Steel Blue Zinc 14.00

mm

8.00

mm

6.60

mm

12.00

mm

M8 x 1.25 .0067 kg

View page 385 for dimensional drawing

CONTINUE

Metric Fractional

Previous Page
Next Page