80 20 Inc Catalog 21 Page 383 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 383 Fastening Methods FASTENERS Part Description: The double anchor slide-in T-nut is used with a double anchor fastener. It loads from the prole end and is a strong, durable connection. There are options available in size, thread, and nish. Important Note: The double anchor slide-in T-nut can only be used with a double anchor fastener. See page 214 for information on the double anchor fastener. Double Anchor Slide-In T-Nut Part No. Series Material Grade Finish A B (Thread) C D E Weight 3085 Steel 1215 Black Zinc .580" 10-32 .431" .936" .171" .015 lb 3086 Black Zinc 1.580" 10-32 .431" 1.936" .171" .038 lb 3903 Bright Zinc .565" M5 x 0.8 .431" .937" .171" .016 lb 3906 Bright Zinc 1.566" M5 x 0.8 .431" 1.937" .171" .034 lb 3087 Black Zinc .875" 5/16-18 .625" 1.437" .250" .046 lb 3088 Black Zinc 2.362" 5/16-18 .625" 2.937" .250" .105 lb 3908 Bright Zinc .875" M8 x 1.25 .625" 1.437" .250" .044 lb 3910 Bright Zinc 2.362" M8 x 1.25 .625" 2.937" .250" .107 lb 25-3085 Bright Zinc 14.30 mm M5 x 0.8 10.95 mm 24.46 mm 4.34 mm .0068 kg 25-3086 Bright Zinc 39.57 mm M5 x 0.8 10.95 mm 49.17 mm 4.34 mm .0154 kg 40-3087 Bright Zinc 24.00 mm M8 x 1.25 15.88 mm 38.25 mm 6.35 mm .0228 kg 40-3088 Bright Zinc 57.20 mm M8 x 1.25 15.88 mm 75.16 mm 6.35 mm .0516 kg A D C E B 1 2 3 15 Series 10 Series Metric Fractional 40 Series 25 Series

Previous Page
Next Page