80 20 Inc Catalog 21 Page 377 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 377 Fastening Methods FASTENERS Part Description: The tall self-aligning roll-in T-nut with spring leaf is a fastening option that loads either from the prole ends or side, which is helpful for applications where the ends are inaccessible. The projection on the T-nut aligns it in the T-slot while the spring leaf holds the fastener in place, even when the prole is in a vertical position. It is a strong and durable connection method that is available with different thread options. For information on 80/20 screw and bolt offerings for the tall self-aligning roll-in T-nut with spring leaf refer to pages beginning on 385. Tall Self-Aligning Roll-In T-Nut with Spring Leaf 1 2 Part No. Series Material Grade Finish A B C (Thread) D E F G Weight 13030 Steel 1045 Bright Zinc 22.00 mm 13.00 mm M5 x 0.8 13.40 mm 7.19 mm 0.79 mm 7.80 mm .0113 kg 13033 22.00 mm 13.00 mm M6 x 1.0 13.40 mm 7.19 mm 0.79 mm 7.80 mm .0109 kg 13036 22.00 mm 13.00 mm M8 x 1.25 13.40 mm 7.19 mm 0.79 mm 7.80 mm .0095 kg 13038 22.00 mm 13.00 mm 1/4-20 13.40 mm 7.19 mm 0.79 mm 7.80 mm .0109 kg 13041 22.00 mm 13.00 mm 5/16-18 13.40 mm 7.19 mm 0.79 mm 7.80 mm .0100 kg A B G F E D C 15 Series Metric Fractional 40 Series

Previous Page
Next Page