80 20 Inc Catalog 21 Page 371 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 371 Fastening Methods FASTENERS Part Description: The slide-in economy T-nut block is a fastening option that loads from the prole ends. It is the most cost-effective slide-in T-nut and also provides innite positioning along the prole T-slot. This fastener is available in a variety of sizes and threads. For information on 80/20 screw and bolt offerings for the slide-in economy T-nut block refer to pages beginning on 385. Slide-In Economy T-Nut Block Part No. Series Material Grade Finish Process Color A B C (Thread) D Weight 14124 Steel ST50 Bright Zinc Stamped Silver 15.00 mm 10.00 mm M6 x 1.0 4.00 mm .0036 kg 14126 19.00 mm 16.00 mm M6 x 1.0 4.00 mm .0082 kg 14127 19.00 mm 16.00 mm M8 x 1.25 4.00 mm .0073 kg 14130 20.00 mm 13.00 mm M6 x 1.0 5.00 mm .0084 kg 14131 20.00 mm 13.00 mm M8 x 1.25 5.00 mm .0082 kg 14159 9.00 mm 9.00 mm M4 x 0.7 3.00 mm .0014 kg 14122 9.00 mm 9.00 mm M5 x 0.8 3.00 mm .0014 kg 14125 15.00 mm 10.00 mm M6 x 1.0 5.00 mm .0047 kg 14128 19.00 mm 19.00 mm M6 x 1.0 4.00 mm .0099 kg 14129 19.00 mm 19.00 mm M8 x 1.25 4.00 mm .0095 kg A B D C 1 2 10 Series 15 Series Metric Fractional 20 Series 25 Series 40 Series 45 Series

Previous Page
Next Page