80 20 Inc Catalog 21 Page 370 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 370 Fastening Methods FASTENERS Part Description: The self-aligning slide-in T-nut is a strong fastening option that loads from the prole ends. The projection on the T-nut aligns it in the T-slot for easy assembly. This fastener is available in a variety of sizes and threads. For information on 80/20 screw and bolt offerings for the self-aligning slide-in T-nut refer to pages beginning on 385. Self-Aligning Slide-In T-Nut Part No. Series Material Grade Finish A B C (Thread) D E F Weight 13022 Steel 1045 Bright Zinc 16.00 mm 16.00 mm M4 x 0.7 1.80 mm 7.80 mm 6.00 mm .0082 kg 13023 16.00 mm 16.00 mm M5 x 0.8 1.80 mm 7.80 mm 6.00 mm .0082 kg 13024 16.00 mm 16.00 mm M6 x 1.0 1.80 mm 7.80 mm 6.00 mm .0077 kg 13025 16.00 mm 16.00 mm M8 x 1.25 1.80 mm 7.80 mm 6.00 mm .0068 kg 13046 20.00 mm 19.50 mm M4 x 0.7 5.10 mm 9.80 mm 10.60 mm .0214 kg 13047 20.00 mm 19.50 mm M5 x 0.8 5.10 mm 9.80 mm 10.60 mm .0204 kg 13048 20.00 mm 19.50 mm M6 x 1.0 5.10 mm 9.80 mm 10.60 mm .0200 kg 13049 20.00 mm 19.50 mm M8 x 1.25 5.10 mm 9.80 mm 10.60 mm .0177 kg A D E F B C 1 2 30 Series 40 Series 45 Series 15 Series Metric Fractional

Previous Page
Next Page