80 20 Inc Catalog 21 Page 367 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 367 Fastening Methods FASTENERS 25 Series Metric 40 Series Standard Slide-In T-Nut (Continued) Part No. Series Type Material Grade Finish A B C D (Thread) E Weight 25-3206 Standard T-Nut Steel 1215 Bright Zinc 12.45 mm 5.08 mm 10.95 mm M5 x 0.8 4.34 mm .0036 kg 25-1954 Standard T-Nut Steel 1215 Bright Zinc 12.45 mm 5.08 mm 10.95 mm M5 x 0.8 4.34 mm .0041 kg 25-1964 Standard T-Nut Steel 1215 Bright Zinc 12.45 mm 5.08 mm 10.95 mm M6 x 1.0 4.34 mm .0036 kg 25-3204 Standard T-Nut Steel 1215 Black Zinc 12.45 mm 5.08 mm 10.95 mm 1/4-20 4.34 mm .0032 kg 25-8901 Custom T-Nut Steel 1215 Black or Bright Zinc Per Your Drawing Per Your Drawing 10.95 mm Per Your Drawing 4.34 mm .0004 kg / mm 25-8901-914 T-Nut Prole Steel 1215 Black or Bright Zinc 914.00 mm Per Your Drawing 10.95 mm Per Your Drawing 4.34 mm .2742 kg 25-8901-3683 T-Nut Prole Steel 1215 Black or Bright Zinc 3683.00 mm Per Your Drawing 10.95 mm Per Your Drawing 4.34 mm 1.1049 kg Part No. Series Type Material Grade Finish A B C D (Thread) E Weight 40-1964 Standard T-Nut Steel 1215 Bright Zinc 17.45 mm 7.14 mm 15.88 mm M6 x 1.0 6.35 mm .0113 kg 40-1984 Standard T-Nut Steel 1215 Bright Zinc 17.45 mm 7.14 mm 15.88 mm M8 x 1.25 6.35 mm .0100 kg 40-3202 Standard T-Nut Steel 1215 Black Zinc 17.45 mm 7.14 mm 15.88 mm 1/4-20 6.35 mm .0109 kg 40-3203 Standard T-Nut Steel 1215 Black Zinc 17.45 mm 7.14 mm 15.88 mm 5/16-18 6.35 mm .0104 kg 40-8900 Custom T-Nut Steel 1215 Black or Bright Zinc Per Your Drawing Per Your Drawing 15.88 mm Per Your Drawing 6.35 mm .0007 kg / mm 40-8900-914 T-Nut Prole Steel 1215 Black or Bright Zinc 914.00 mm Per Your Drawing 15.88 mm Per Your Drawing 6.35 mm .6398 kg 40-8900-3683 T-Nut Prole Steel 1215 Black or Bright Zinc 3683.00 mm Per Your Drawing 15.88 mm Per Your Drawing 6.35 mm 2.5781 kg 25 Series Standard Slide-In T-Nut 40 Series Standard Slide-In T-Nut 1 2

Previous Page
Next Page