80 20 Inc Catalog 21 Page 366 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 366 Fastening Methods FASTENERS 10 Series 15 Series Fractional Standard Slide-In T-Nut Part Description: The standard slide-in T-nut is a fastening option that loads from the prole ends. It is a strong, durable connection that is available with options in size, thread, and nish. It can be customized up to 36 (91.44cm). For information on 80/20 screw and bolt offerings for the standard slide-in T-nut refer to pages beginning on 385. Part No. Series Type Material Grade Finish A B C D (Thread) E Weight 3205 Standard T-Nut Steel 1215 Black Zinc .490 .200 .431 10-32 .171 .008 lb 3705 Standard T-Nut Steel 1215 Bright Zinc .490 .200 .431 10-32 .171 .007 lb 3204 Standard T-Nut Steel 1215 Black Zinc .490 .200 .431 1/4-20 .171 .007 lb 3206 Standard T-Nut Steel 1215 Black Zinc .490 .200 .431 M5 x 0.8 .171 .008 lb 3871 Standard T-Nut Steel 1215 Bright Zinc .490 .200 .431 M5 x 0.8 .171 .008 lb 3873 Standard T-Nut Steel 1215 Bright Zinc .490 .200 .431 M6 x 1.0 .171 .007 lb 8901 Custom T-Nut Steel 1215 Black or Bright Zinc Per Your Drawing Per Your Drawing .431 Per Your Drawing .171 .019 lb / in. 8901-36 T-Nut Prole Steel 1215 Black or Bright Zinc 36.000 Per Your Drawing .431 Per Your Drawing .171 .684 lb 8901-145 T-Nut Prole Steel 1215 Black or Bright Zinc 145.000 Per Your Drawing .431 Per Your Drawing .171 2.755 lb Part No. Series Type Material Grade Finish A B C D (Thread) E Weight 3201 Standard T-Nut Steel 1215 Black Zinc .700 .281 .625 10-32 .243 .025 lb 3202 Standard T-Nut Steel 1215 Black Zinc .700 .281 .625 1/4-20 .243 .024 lb 3203 Standard T-Nut Steel 1215 Black Zinc .700 .281 .625 5/16-18 .243 .022 lb 3866 Standard T-Nut Steel 1215 Bright Zinc .700 .281 .625 M6 x 1.0 .243 .025 lb 3703 Standard T-Nut Steel 1215 Bright Zinc .700 .281 .625 5/16-18 .243 .022 lb 3868 Standard T-Nut Steel 1215 Bright Zinc .700 .281 .625 M8 x 1.25 .243 .022 lb 8900 Custom T-Nut Steel 1215 Black or Bright Zinc Per Your Drawing Per Your Drawing .625 Per Your Drawing .243 .040 lb / in. 8900-36 T-Nut Prole Steel 1215 Black or Bright Zinc 36.000 Per Your Drawing .625 Per Your Drawing .243 1.440 lb 8900-145 T-Nut Prole Steel 1215 Black or Bright Zinc 145.000 Per Your Drawing .625 Per Your Drawing .243 5.800 lb 10 Series Standard Slide-In T-Nut 15 Series Standard Slide-In T-Nut B C E D A CONTINUE

Previous Page
Next Page