Home / 80-20-inc-catalog-21 / Page 360

Fastening Methods - 80 20 Inc Catalog 21 Page 360

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

360

Fastening Methods

FASTENERS

Right Angle Structural Pivot Assembly with Dual "L" Arms

Part Description: The right angle structural pivot assembly with dual L arms comes preassembled with the pivot arms connected to the nub and includes the hardware to connect the nub to the mounting prole. It consists of one 0 degree, 90 degree or universal structural right angle pivot nub and two L structural pivot arms. 0 Degree Right Angle Structural Pivot 90 Degree Right Angle Structural Pivot

Part No. Series Color Nub (Qty.) Arm (Qty.) A B C D E F Weight 4007 Clear 4001 (1) 4149 (2) 5.000" .500" 1.000" 1.275" .213 lb 4007-Black Black 4001 (1) 4149 (2) 5.000" .500" 1.000" 1.275" .213 lb 4407 Clear 4401 (1) 4349 (2) 7.500" .750" 1.500" 1.945" .662 lb 4407-Black Black 4401 (1) 4349 (2) 7.500" .750" 1.500" 1.945" .662 lb Part No. Series Color Nub (Qty.) Arm (Qty.) A B C D E F Weight 4008 Clear 4002 (1) 4149 (2) 5.000" .500" 1.000" 1.275" .213 lb 4008-Black Black 4002 (1) 4149 (2) 5.000" .500" 1.000" 1.275" .213 lb 4408 Clear 4402 (1) 4349 (2) 7.500" .750" 1.500" 1.945" .657 lb 4408-Black Black 4402 (1) 4349 (2) 7.500" .750" 1.500" 1.945" .657 lb

E D A C TYP B TYP F

E D

A C TYP B TYP F

10 Series 15 Series Fractional Dbl T-nut

CONTINUE

Previous Page
Next Page