80 20 Inc Catalog 21 Page 357 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 357 Fastening Methods FASTENERS Standard Structural Pivot Assembly with Straight and "L" Arm (Continued) Universal Standard Structural Pivot Suggested Hardware (Mount Arm to T-Slot) Part No. Series Qty. Bolt T-Nut 3393 4 1/4-20 x 1/2 BHSCS Economy 3320 4 5/16-18 x 11/16 FBHSCS Economy Pivot Nub Pivot Straight Arm Pivot L Arm Pivot L Arm Bolt T-Nut 0 Degree Standard Structural Pivot Universal Standard Structural Pivot Part No. Series Color Nub (Qty.) Arm (Qty.) A B C D E F G H Weight 4159 Clear 4186 (1) 4196 (1), 4149 (1) 4.315 .500 1.000 3.010 1.000 .500 1.000 1.257 .317 lb 4159-Black Black 4186 (1) 4196 (1), 4149 (1) 4.315 .500 1.000 3.010 1.000 .500 1.000 1.257 .317 lb 4359 Clear 4386 (1) 4396 (1), 4349 (1) 6.409 .750 1.500 4.500 1.500 .745 1.495 1.900 .986 lb 4359-Black Black 4386 (1) 4396 (1), 4349 (1) 6.409 .750 1.500 4.500 1.500 .745 1.495 1.900 .986 lb B TYP E TYP F TYP G D H C TYP A Included Hardware (Mount Nub to T-Slot) Included Hardware (Mount Arm to Nub) Part No. Series Qty. Bolt T-Nut 3306 1 or 2 1/4-20 x 1 SHCS Economy 3613 1 or 2 5/16-18 x 1.5 SHCS Economy Part No. Series Qty. Bolt T-Nut 3342 2 1/4-20 x 1/2 FBHSCS 3330 2 5/16-18 x 5/8 FBHSCS Material Specications Material Grade Process Finish Aluminum 6105-T5 Milled Anodize Dbl T-nut 10 Series 15 Series Fractional

Previous Page
Next Page