80 20 Inc Catalog 21 Page 353 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 353 Fastening Methods FASTENERS Standard Structural Pivot Assembly with Dual Straight Arms (Continued) Universal Standard Structural Pivot Included Hardware (Mount Nub to T-Slot) Suggested Hardware (Mount Arm to T-Slot) Included Hardware (Mount Arm to Nub) Part No. Series Qty. Bolt T-Nut 3306 1 or 2 1/4-20 x 1 SHCS Economy 3613 1 or 2 5/16-18 x 1.5 SHCS Economy 75-3415 1 or 2 M6 x 25 mm SHCS Economy 75-3479 1 or 2 M8 x 40 mm SHCS Economy Part No. Series Qty. Bolt T-Nut 3393 4 1/4-20 x 1/2 BHSCS Economy 3320 4 5/16-18 x 11/16 FBHSCS Economy 75-3404 4 M6 x 10 mm BHSCS Economy 75-3422 4 M8 x 16 mm BHSCS Economy Part No. Series Qty. Bolt T-Nut 3342 2 1/4-20 x 1/2 FBHSCS 3330 2 5/16-18 x 5/8 FBHSCS 13-6312 2 M6 x 12 mm BHSCS 13-8316 2 M8 x 16 mm BHSCS 0 Degree Standard Structural Pivot Universal Standard Structural Pivot Part No. Series Color Nub (Qty.) Arm (Qty.) A B C D E F Weight 4195 Clear 4186 (1) 4196 (2) 2.000 3.010 2.630 1.275 1.000 1.275 .288 lb 4195-Black Black 4186 (1) 4196 (2) 2.000 3.010 2.630 1.275 1.000 1.275 .288 lb 4395 Clear 4386 (1) 4396 (2) 3.000 4.500 3.313 1.945 1.500 1.945 1.118 lb 4395-Black Black 4386 (1) 4396 (2) 3.000 4.500 3.313 1.945 1.500 1.945 1.118 lb 25-4195 Clear 25-4186 (1) 25-4196 (2) 50.00 mm 75.00 mm 64.30 mm 31.88 mm 25.00 mm 31.88 mm .1298 kg 25-4195-Black Black 25-4186 (1) 25-4196 (2) 50.00 mm 75.00 mm 64.30 mm 31.88 mm 25.00 mm 31.88 mm .1298 kg 40-4395 Clear 40-4386 (1) 40-4396 (2) 80.00 mm 120.00 mm 85.45 mm 51.33 mm 40.00 mm 51.33 mm .3479 kg 40-4395-Black Black 40-4386 (1) 40-4396 (2) 80.00 mm 120.00 mm 85.45 mm 51.33 mm 40.00 mm 51.33 mm .3479 kg B A C D E TYP F Pivot Nub Pivot Straight Arm Bolt T-Nut Material Specications Material Grade Process Finish Aluminum 6105-T5 Milled Anodize Dbl T-nut 40 Series 25 Series 10 Series 15 Series Metric Fractional

Previous Page
Next Page