80 20 Inc Catalog 21 Page 348 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 348 Fastening Methods FASTENERS Universal Structural Right Angle Pivot Nub Part Description: The universal structural right angle pivot nub is an external fastening method commonly used as a connection hub to create a structural pivot ranging from 0-90 degrees either parallel or perpendicular to the mounting prole. The universal structural right angle pivot nub requires no machining services and can be easily assembled, lending itself to repositioning and reuse. Part No. Series Color A B C D E F G H Weight 4003 Clear 1.000 2.000 .500 .500 1/4-20 .275 1.000 1.000 .214 lb 4003-Black Black 1.000 2.000 .500 .500 1/4-20 .275 1.000 1.000 .214 lb 4403 Clear 1.500 3.000 .750 .750 5/16-18 .450 1.500 1.500 .685 lb 4403-Black Black 1.500 3.000 .750 .750 5/16-18 .450 1.500 1.500 .685 lb Included Hardware (Mount Nub to T-Slot) Suggested Hardware (Mount Arm to Nub) Part No. Series Qty. Bolt T-Nut 3306 2 1/4-20 x 1 SHCS Economy 3613 2 5/16-18 x 1.5 SHCS Economy Part No. Series Qty. Bolt 3342 2 1/4-20 x 1/2 FBHSCS 3330 2 5/16-18 x 11/16 FBHSCS A B H TYP G C F D E Universal Structural Right Angle Pivot Nub Bolt T-Nut Material Specications Material Grade Process Finish Aluminum 6105-T5 Milled Anodize 10 Series 15 Series Fractional Dbl T-nut

Previous Page
Next Page