80 20 Inc Catalog 21 Page 340 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 340 Fastening Methods FASTENERS 3 Hole - Recessed Triangular Pivot Plate Part Description: The 3 hole - recessed triangular pivot plate is an external connection method that is intended to be used in pairs to create a custom angle between proles. The recess replaces the need for a nub in a pivot assembly. It is typically used to create a structured angled connection between proles. This fastening option provides a long-lasting connection and requires no machining services. It can be easily assembled, lending itself to repositioning and reuse. Helpful Hint: Use double slide-in economy T-nut bolt assemblies, found on page 410, to save time and money. Tip: Pre-load your hardware prior to connecting proles to simplify your assembly and save time. Suggested Hardware (Mount to T-Slot) Suggested Hardware (Mount to Pivot Plate) Part No. Series Qty. Bolt T-Nut 3443 2 5/16-18 x 1 BHSCS, Washer Economy Part No. Series Qty. Bolt 3446 1 5/16-18 x 7/8 SHCS, Washer & Hex Nut Part No. Series Color A B C D E F G H J K L M Weight 4392 Clear 3.000 1.500 .750 .328 1.500 .750 1.500 .750 .500 .250 1.500 3.000 .272 lb 4392-Black Black 3.000 1.500 .750 .328 1.500 .750 1.500 .750 .500 .250 1.500 3.000 .272 lb A B H G R. C E F L M J K D TYP 3 Hole - Recessed Triangular Pivot Plate Bolt T-Nut Washer Hex Nut Material Specications Material Grade Process Finish Aluminum 6105-T5 Milled Anodize 15 Series Fractional Dbl T-nut

Previous Page
Next Page