Home / 80-20-inc-catalog-21 / Page 339

80 20 Inc Catalog 21 - Page 339 Fastening Methods

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

339

Fastening Methods

FASTENERS

3 Hole - Recessed Straight Pivot Plate

Part Description: The 3 hole - recessed straight pivot plate is an external connection method that is intended to be used in pairs to create a custom angle between proles. The recess replaces the need for a nub in a pivot assembly. This fastening option provides a long-lasting connection and requires no machining services. It can be easily assembled, lending itself to repositioning and reuse. Helpful Hint: Use double slide-in economy T-nut bolt assemblies, found on page 410, to save time and money. Tip: Pre-load your hardware prior to connecting proles to simplify your assembly and save time.

B A H K J G R. C D TYP E F

Suggested

Hardware (Mount to T-Slot)

Suggested

Hardware (

Mount

to Pivot Plate)

Part No. Series Qty. Bolt T-Nut 3443 2 5/16-18 x 1 BHSCS, Washer Economy 75-3427 2 M8 x 25

mm

BHSCS, Washer Economy Part No. Series Qty. Bolt 3446 1 5/16-18 x 7/8 SHCS, Washer & Hex Nut 75-3434 1 M8 x 25

mm

SHCS, Washer & Hex Nut 3 Hole - Recessed Straight Pivot Plate Bolt Hex Nut T-Nut Washer Part No. Series Color A B C D E F G H J K Weight 4390 Clear 1.500 .750 .755 .328 1.500 .750 .500 .250 4.500 3.000 .255 lb 4390-Black Black 1.500 .750 .755 .328 1.500 .750 .500 .250 4.500 3.000 .255 lb 40-4390 Clear 40.00

mm

20.00

mm

20.00

mm

8.30

mm

40.00

mm

20.00

mm

12.00

mm

6.00

mm

120.00

mm

80.00

mm

.0550 kg 40-4390-Black Black 40.00

mm

20.00

mm

20.00

mm

8.30

mm

40.00

mm

20.00

mm

12.00

mm

6.00

mm

120.00

mm

80.00

mm

.0550 kg

Material Specications

Material Grade Process Finish Aluminum 6105-T5 Milled Anodize

Dbl T-nut 40 Series 15 Series Metric Fractional

Previous Page
Next Page