Home / 80-20-inc-catalog-21 / Page 335

80 20 Inc Catalog 21 - Page 335 Fastening Methods

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

335

Fastening Methods

FASTENERS

Economy Angle Clamp Block

A B G F E D C J H

S

uggested

Hardware (Mount to T-Slot)

Part No. Series A B C D E F G H J Weight 14117 32.00

mm

36.00

mm

45.00

mm

10.00

mm

6.00

mm

15.90

mm

5.00

mm

9.00

mm

26.00

mm

.1026 kg Part No. Series Qty. Bolt T-Nut 75-3625 1 M8 x 16

mm

SHCS Slide-In Angle Clamp Block Bolt T-nut Prole

Part Description: The economy angle clamp block is commonly used to connect proles at variable angles and provide a large degree of adjustability. The tab grips into the mating prole to help align and hold the clamp. The economy angle clamp block requires no machining services.

Material Specications

Material Process Finish Zinc Die Cast Powder Coat

40 Series Metric

Previous Page
Next Page