80 20 Inc Catalog 21 Page 333 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 333 Fastening Methods FASTENERS 3 Way - Triangular Corner Connection Bolt 3 Way - Triangular Corner Connector Part Description: The 3 way - triangular corner connector is an external fastening method that is typically used to create a corner connection between three angled proles. It is a heavy-duty connection that is simple to use and provides a nished appearance. The 3 way - triangular corner connector requires an end tap machining service (see page 848) on the mating proles. The suggested hardware can be found below or on page 392. A TYP B TYP C TYP D TYP E TYP J TYP H TYP G TYP F CBORE TYP K THRU TYP Part No. Series Qty. Bolt 11-8525 3 M8 x 25 mm SHCS Part No. Series Material Grade Finish A B C D E F G H J K Weight 40-4441 Aluminum 6105-T5 Clear Anodize 40.00 mm 40.00 mm 45 20.00 mm 20.00 mm 13.50 mm 5.10 mm 16.13 mm 7.75 mm 8.30 mm .0677 kg 40-4441-Black Black Anodize 40.00 mm 40.00 mm 45 20.00 mm 20.00 mm 13.50 mm 5.10 mm 16.13 mm 7.75 mm 8.30 mm .0677 kg Required Machining Services Machining Type Machined Reference Page Tap Prole End Mounting Proles 848 Suggested Hardware (Mount to Prole End) Tapped Prole 40 Series Metric Machining

Previous Page
Next Page