80 20 Inc Catalog 21 Page 331 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 331 Fastening Methods FASTENERS 3 Way - Light Squared Corner Connector Part Description: The 3 way - light squared corner connector is a die-cast external fastening method that is typically used to create a squared corner connection between three proles. The fastener is lightweight and has two access holes; it includes the cover caps for the holes, to provide a nished look. The 3 way - light squared corner connector requires an end tap machining service (see page 848) on the mating proles. Part No. Series Qty. Bolt 3118 2 5/16-18 x 1 BHSCS 11-8720 3 M8 x 20 mm FHSCS 13003 3 M12 x 30 mm BHSCS K TYP C TYP A TYP F TYP E TYP D TYP B TYP J TYP H TYP G TYP K TYP C TYP D TYP B TYP H TYP G J TYP E TYP F TYP A TYP 3 Way - Light Squared Corner Connector Bolt Cover Cap Tapped Prole Part Number: 14171, 14175, 14177 Part Number: 14173 Part No. Series Material Finish Cap A B C D E F G H J K Weight 14177 Aluminum Lacquered Included .315 .118 .335 .059 .098 .439 1.500 .750 .750 .705 .191 lb 14171 13.50 mm 3.00 mm 9.00 mm 23.00 mm 3.50 mm 8.25 mm 30.00 mm 15.00 mm 15.00 mm 17.80 mm .0418 kg 14173 8.50 mm 2.00 mm 8.50 mm 1.50 mm 2.00 mm 12.25 mm 40.00 mm 20.00 mm 20.00 mm 23.70 mm .1022 kg 14175 16.00 mm 4.00 mm 13.00 mm 29.00 mm 8.00 mm 14.50 mm 45.00 mm 22.50 mm 22.50 mm 23.70 mm .1591 kg Required Machining Services Machining Type Machined Reference Page Tap Prole End Mounting Proles 848 Suggested Hardware (Mount to Prole End) 40 Series 15 Series Metric Fractional 30 Series 45 Series Machining

Previous Page
Next Page