80 20 Inc Catalog 21 Page 330 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 330 Fastening Methods FASTENERS 2 Way - Light Squared Corner Connector Part Description: The 2 way - light squared corner connector is a die-cast external fastening method that is typically used to create a squared corner connection between two proles. The fastener is lightweight and has two access holes; it includes the cover caps for the holes, to provide a nished look. The 2 way - light squared corner connector requires an end tap machining service (see page 848) on the mating proles. Part No. Series Qty. Bolt 3118 2 5/16-18 x 1 BHSCS 11-8720 2 M8 x 20 mm FHSCS 13003 2 M12 x 30 mm BHSCS J TYP A TYP B TYP F TYP E TYP D H TYP G K TYP C TYP B TYP A TYP H TYP G F TYP E TYP D TYP C TYP K TYP J TYP 2 Way - Light Squared Corner Connector Bolt Cover Cap Tapped Prole Part Number: 14170 and 14174 Part Number: 14172, 14176 Part No. Series Material Finish Cap A B C D E F G H J K Weight 14176 Aluminum Lacquered Included .315 .118 .335 .059 .098 .441 1.500 .750 .750 .705 .225 lb 14170 13.50 mm 3.00 mm 9.00 mm 22.20 mm 3.50 mm 8.25 mm 30.00 mm 15.00 mm 15.00 mm 17.80 mm .0513 kg 14172 8.20 mm 2.50 mm 8.50 mm 1.50 mm 2.00 mm 12.40 mm 40.00 mm 20.00 mm 20.00 mm 24.00 mm .1194 kg 14174 16.00 mm 4.00 mm 13.00 mm 29.00 mm 8.00 mm 14.50 mm 45.00 mm 22.50 mm 22.50 mm 23.70 mm .1821 kg Required Machining Services Machining Type Machined Reference Page Tap Prole End Mounting Proles 848 Suggested Hardware (Mount to Prole End) 40 Series 30 Series 15 Series Metric Fractional 45 Series Machining

Previous Page
Next Page