80 20 Inc Catalog 21 Page 329 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 329 Fastening Methods FASTENERS 3 Way - Squared Corner Connector Part Description: The 3 way - squared corner connector is an external fastening method that is typically used to create a corner connection between three proles. It is a heavy-duty connection that is simple to use and provides a polished look. The 3 way - squared corner connector requires an end tap machining service (see page 848) on the mating proles. Part No. Series Qty. Bolt 3017 3 1/4-20 x 1 Low Head Socket Cap Screw 3018 3 5/16-18 x 1 1/4 Low Head Socket Cap Screw D B A E F G H C THRU TYP J CBORE TYP Part No. Series Material Grade Finish A B C D E F G H J Weight 4042 Aluminum 6105-T5 Clear Anodize 1.000 .500 .257 .500 .244 .378 .117 .087 .406 .074 lb 4042-Black Black Anodize 1.000 .500 .257 .500 .244 .378 .117 .087 .406 .074 lb 4442 Clear Anodize 1.500 .750 .328 .750 .310 .595 .200 .110 .515 .265 lb 4442-Black Black Anodize 1.500 .750 .328 .750 .310 .595 .200 .110 .515 .265 lb 3 Way - Squared Corner Connector Bolt Tapped Prole Required Machining Services Machining Type Machined Reference Page Tap Prole End Mounting Proles 848 Suggested Hardware (Mount to Prole End) Machining 15 Series Fractional 10 Series

Previous Page
Next Page