80 20 Inc Catalog 21 Page 322 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 322 Fastening Methods FASTENERS 4 Hole - Lite Wide Transition Inside Corner Bracket Part Description: The 4 hole - lite wide transition inside corner bracket creates a 90 degree connection between proles within the same product type (either fractional or metric) but of differing series. It is a lightweight bracket with two adjacent holes on each side. It is an external fastening method that requires no machining services. The bracket is ush with the proles, taking up less space in the overall design. This option can provide innite positioning along the prole T-slot, allowing for a large degree of adjustability as well as being recongurable and reusable. 4 Hole - Lite Wide Transition Inside Corner Bracket Bolt T-Nut Part No. Series Qty. Bolt T-Nut 3386 to 2 1/4-20 x 3/8 FBHSCS Economy 3319 2 5/16-18 x 1/2 FBHSCS Economy Part No. Series Color A B C D E F G H J K L M N Weight 4511 to Clear 1.000 1.000 .125 .500 .750 1.000 1.500 .281 2.500 1.500 .500 .500 .328 .048 lb 4511-Black to Black 1.000 1.000 .125 .500 .750 1.000 1.500 .281 2.500 1.500 .500 .500 .328 .048 lb A B M L K J C E TYP D F G N TYP H TYP Suggested Hardware (Mount to T-Slot) Material Grade Finish Aluminum 6105-T5 Anodize Material Specications 10 Series 15 Series Fractional Dbl T-nut

Previous Page
Next Page