80 20 Inc Catalog 21 Page 317 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 317 Fastening Methods FASTENERS Part Description: The 3 way - triangular corner bracket is a die-cast external fastening method that is typically used to create a corner connection between three proles. It is a connection method that is recessed within the corner and offers stability. The simplicity of this bracket makes it easy to connect multiple proles. The 3 way - triangular corner bracket requires an end tap machining service (see page 848) on each of the connecting proles. For triangular corner bracket cover caps (see page 787). J TYP H TYP G TYP A B D F C TYP E TYP 3 Way - Triangular Corner Bracket Part No. Series Qty. Bolt 3114 3 5/16-18 x 3/4 BHSCS 11-8320 3 M8 x 20 mm BHSCS Part No. Series Material Finish A B C D E F G H J Weight 14113 Zinc Natural 1.465 1.465 .197 .787 .354 .787 .157 .630 .315 .148 lb 14114 37.20 mm 37.20 mm 5.00 mm 20.00 mm 9.00 mm 20.00 mm 4.00 mm 16.00 mm 8.00 mm .0763 kg Required Machining Services Machining Type Machined Reference Page Tap Prole End Mounting Proles 848 Suggested Hardware (Mount to Prole End) Prole Bolt 3 Way - Triangular Corner Bracket Machining 40 Series 15 Series Metric Fractional

Previous Page
Next Page