80 20 Inc Catalog 21 Page 311 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 311 Fastening Methods FASTENERS 8 Hole - 86mm Inside Corner Bracket with Dual Support Part Description: The 8 hole - 86mm inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted holes allow for greater adjustability. Options with a slot tab help line up the prole with the bracket and prevent rotation. It requires no machining and can provide innite positioning along the prole T-slot. Additional Information: Corner bracket covers are available separately and inhibit debris buildup while providing a nished look. P TYP A C TYP B N TYP M L TYP K TYP J TYP D TYP G E TYP F TYP H TYP Part No. Series Material Finish A B C D E F G H J K L M N P Weight 14111 Aluminum Natural 86.00 mm 86.00 mm 4.03 mm 28.00 mm 21.50 mm 45.00 mm 10.00 mm 40.15 mm 6.00 mm 9.00 mm 21.62 mm 88.00 mm 45.00 mm 10.00 mm .3343 kg Part No. Series Qty. Bolt T-Nut 75-3630 8 M8 x 20 mm SHCS Drop-In Suggested Hardware (Mount to T-Slot) 45 Series Metric 8 Hole - 86mm Inside Corner Bracket Cover Cap Part No. Series Material A B C D Weight 12040 PA6 GF 30 20.00 mm 131.80 mm 3.00 mm 87.60 mm .0618 kg D A B C

Previous Page
Next Page