80 20 Inc Catalog 21 Page 310 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 310 Fastening Methods FASTENERS Part Description: The 8 hole - 76mm inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted holes allow for greater adjustability. Options with a slot tab help line up the prole with the bracket and prevent rotation. It requires no machining and can provide innite positioning along the prole T-slot. Additional Information: Corner bracket covers are available separately and inhibit debris buildup while providing a nished look. 8 Hole - 76mm Inside Corner Bracket with Dual Support A C TYP B N TYP L M TYP E TYP G TYP D TYP F K TYP H TYP J TYP Part No. Series Material Finish A B C D E F G H J K L M N Weight 14104 Zinc Powder Coat 76.00 mm 76.00 mm 25.25 mm 17.00 mm 40.00 mm 21.50 mm 3.50 mm 8.70 mm 29.50 mm 74.00 mm 40.00 mm .4005 kg 14105 76.00 mm 76.00 mm 2.00 mm 25.25 mm 17.00 mm 40.00 mm 21.50 mm 3.50 mm 8.70 mm 29.50 mm 74.00 mm 8.00 mm 40.00 mm .4051 kg Part No. Series Qty. Bolt T-Nut 75-3627 8 M8 x 18 mm SHCS Slide-In Suggested Hardware (Mount to T-Slot) 40 Series Metric Dbl T-nut 8 Hole - 76mm Inside Corner Bracket Cover Cap Part No. Series Material A B C D Weight 12039 PA6 GF 30 14.00 mm 106.20 mm 4.00 mm 73.50 mm .0423 kg D A B C

Previous Page
Next Page