80 20 Inc Catalog 21 Page 300 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 300 Fastening Methods FASTENERS Part Description: The 6 hole - tall inside corner bracket is an external fastening method that creates a 90 degree connection. Each side of the bracket has three holes stacked one on top of the other. This fastener requires no machining services and can provide innite positioning along the prole T-slot, allowing a large degree of adjustability. The 6 hole - tall inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. T-Nut A B C TYP G H TYP D TYP E TYP F TYP 6 Hole - Tall Inside Corner Bracket Bolt 6 Hole - Tall Inside Corner Bracket Part No. Series Qty. Bolt T-Nut 3393 6 1/4-20 x 1/2" BHSCS Economy 3320 6 5/16-18 x 11/16 FBHSCS Economy Part No. Series Material Grade Finish A B C D E F G H Weight 4013 Aluminum 6105-T5 Clear Anodize 3.000" 3.000" .188" .500" .438" 1.000" .875" .281" .083 lb 4013-Black Black Anodize 3.000" 3.000" .188" .500" .438" 1.000" .875" .281" .083 lb 4413 Clear Anodize 4.500" 4.500" .250" .750" .656" 1.500" 1.312" .328" .260 lb 4413-Black Black Anodize 4.500" 4.500" .250" .750" .656" 1.500" 1.312" .328" .260 lb Suggested Hardware (Mount to T-Slot) 10 Series 15 Series Fractional Dbl T-nut Trpl T-nut

Previous Page
Next Page