80 20 Inc Catalog 21 Page 298 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 298 Fastening Methods FASTENERS Part Description: The 4 hole - tall lite inside corner bracket is an external fastening method that creates a 90 degree connection. Each side of the bracket has two holes stacked one on top of the other. This lightweight fastener requires no machining services and can provide innite positioning along the prole T-slot, allowing a large degree of adjustability. The 4 hole - tall lite inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. T-Nut A B C TYP D TYP E TYP F TYP G H TYP 4 Hole - Tall Lite Inside Corner Bracket Bolt 4 Hole - Tall Lite Inside Corner Bracket Part No. Series Qty. Bolt T-Nut 3393 4 1/4-20 x 1/2" BHSCS Economy Part No. Series Material Grade Finish A B C D E F G H Weight 4101 Aluminum 6105-T5 Clear Anodize 2.500" 2.500" .188" .750" .438" 1.000" .875" .257" .071 lb 4101-Black Black Anodize 2.500" 2.500" .188" .750" .438" 1.000" .875" .257" .071 lb Suggested Hardware (Mount to T-Slot) 10 Series Fractional Dbl T-nut

Previous Page
Next Page