Home / 80-20-inc-catalog-21 / Page 295

80 20 Inc Catalog 21 - Page 295 Fastening Methods

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

295

Fastening Methods

FASTENERS

T-Nut

A B C TYP D TYP F TYP E TYP G H TYP

4 Hole - Tall Inside Corner Bracket

Part Description: The 4 hole - tall inside corner bracket is an external fastening method that creates a 90 degree connection. Each side of the bracket has two holes stacked one on top of the other. This fastener requires no machining services and can provide innite positioning along the prole T-slot, allowing a large degree of adjustability. The 4 hole - tall inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused.

Bolt 4 Hole - Tall Inside Corner Bracket Part No. Series Qty. Bolt T-Nut 3393 4 1/4-20 x 1/2" BHSCS Economy 3320 4 5/16-18 x 11/16" FBHSCS Economy 75-3404 4 M6 x 10

mm

BHSCS Economy 75-3422 4 M8 x 16

mm

BHSCS Economy Part No. Series Material Grade Finish A B C D E F G H Weight 4115 Aluminum 6105-T5 Clear Anodize 2.000" 2.000" .188" .500" .438" 1.000" .875" .281" .053 lb 4115-Black Black Anodize 2.000" 2.000" .188" .500" .438" 1.000" .875" .281" .053 lb 4301 Clear Anodize 3.000" 3.000" .250" .750" .655" 1.500" 1.310" .328" .176 lb 4301-Black Black Anodize 3.000" 3.000" .250" .750" .655" 1.500" 1.310" .328" .176 lb 25-4115 Clear Anodize 50.00

mm

50.00

mm

4.00

mm

12.50

mm

11.00

mm

25.00

mm

22.00

mm

6.80

mm

.0204 kg 25-4115-Black Black Anodize 50.00

mm

50.00

mm

4.00

mm

12.50

mm

11.00

mm

25.00

mm

22.00

mm

6.80

mm

.0204 kg 40-4301 Clear Anodize 80.00

mm

80.00

mm

6.00

mm

20.00

mm

18.00

mm

40.00

mm

36.00

mm

8.30

mm

.0853 kg 40-4301-Black Black Anodize 80.00

mm

80.00

mm

6.00

mm

20.00

mm

18.00

mm

40.00

mm

36.00

mm

8.30

mm

.0853 kg

Suggested

Hardware (Mount to T-Slot)

40 Series 25 Series 10 Series 15 Series Metric Fractional Dbl T-nut

Previous Page
Next Page