80 20 Inc Catalog 21 Page 292 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 292 Fastening Methods FASTENERS Part Description: The 3 hole - inside corner bracket is an external fastening method that creates a 90 degree connection. There are two stacked holes on one side and one hole on the opposite side of the bracket. This fastener requires no machining services and can provide innite positioning along the prole T-slot, allowing a large degree of adjustability. The 3 hole - inside corner bracket engages the 2-degree drop-lock feature when the assembly bolts are tightened to the required torque. It is a fastening method that can be repositioned and reused. Part No. Series Qty. Bolt T-Nut 3393 3 1/4-20 x 1/2" BHSCS Economy 3320 3 5/16-18 x 11/16" FBHSCS Economy 75-3404 3 M6 x 10 mm BHSCS Economy 75-3422 3 M8 x 16 mm BHSCS Economy T-Nut A B C TYP D TYP E TYP F G H TYP 3 Hole - Inside Corner Bracket Bolt 3 Hole - Inside Corner Bracket Part No. Series Material Grade Finish A B C D E F G H Weight 4176 Aluminum 6105-T5 Clear Anodize 2.000" 1.000" .188" .500" .438" 1.000" .875" .281" .039 lb 4176-Black Black Anodize 2.000" 1.000" .188" .500" .438" 1.000" .875" .281" .039 lb 4376 Clear Anodize 3.000" 1.500" .250" .750" .655" 1.500" 1.310" .328" .126 lb 4376-Black Black Anodize 3.000" 1.500" .250" .750" .655" 1.500" 1.310" .328" .126 lb 25-4176 Clear Anodize 50.00 mm 25.00 mm 4.00 mm 12.50 mm 11.00 mm 25.00 mm 22.00 mm 6.80 mm .0150 kg 25-4176-Black Black Anodize 50.00 mm 25.00 mm 4.00 mm 12.50 mm 11.00 mm 25.00 mm 22.00 mm 6.80 mm .0150 kg 40-4376 Clear Anodize 80.00 mm 40.00 mm 6.00 mm 20.00 mm 18.00 mm 40.00 mm 36.00 mm 8.30 mm .0617 kg 40-4376-Black Black Anodize 80.00 mm 40.00 mm 6.00 mm 20.00 mm 18.00 mm 40.00 mm 36.00 mm 8.30 mm .0617 kg Suggested Hardware (Mount to T-Slot) 10 Series 15 Series Fractional 25 Series Metric 40 Series Dbl T-nut

Previous Page
Next Page