80 20 Inc Catalog 21 Page 288 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 288 Fastening Methods FASTENERS Part Description: The 2 hole - 27mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted holes allow for greater adjustability. Options with a slot tab help line up the prole with the bracket and prevent rotation. It requires no machining and can provide innite positioning along the prole T-slot. Additional Information: Corner bracket covers are available separately and inhibit debris buildup while providing a nished look. Part No. Series Qty. Bolt T-Nut 75-3593 2 M6 x 14 mm SHCS Drop-In B C TYP A D TYP G TYP J TYP F TYP E TYP H TYP K L TYP 2 Hole - 27mm Slotted Inside Corner Bracket with Dual Support Part No. Series Material Finish A B C D E F G H J K L Weight 14071 Aluminum Natural 27.00 mm 27.00 mm 15.87 mm 14.00 mm 5.82 mm 11.26 mm 3.00 mm 6.40 mm 28.00 mm .0184 kg 14073 27.00 mm 27.00 mm 2.40 mm 15.87 mm 14.00 mm 5.82 mm 11.26 mm 3.00 mm 6.40 mm 28.00 mm 8.00 mm .0186 kg Suggested Hardware (Mount to T-Slot) Metric 30 Series 2 hole - 27mm Slotted Inside Corner Bracket Cover Cap Part No. Series Material A B C D Weight 12033 PA6 GF 30 13.00 mm 45.00 mm 6.00 mm 27.00 mm .0059 kg D A B C

Previous Page
Next Page