80 20 Inc Catalog 21 Page 286 Fastening Methods

80/20 Inc. For the most up to date information on 80/20 products visit 8020.net 286 Fastening Methods FASTENERS Part Description: The 2 hole - 18mm slotted inside corner bracket with dual support is an external, die-cast fastening method that creates a 90 degree connection. The dual support provides additional strength while the slotted holes allow for greater adjustability. Options with a slot tab help line up the prole with the bracket and prevent rotation. It requires no machining and can provide innite positioning along the prole T-slot. Additional Information: Corner bracket covers are available separately and inhibit debris buildup while providing a nished look. Part No. Series Qty. Bolt T-Nut 3457 2 10-32 x 3/8" SHCS Econ. Slide-In 75-3581 2 M5 x 8 mm BHSCS Econ. Slide-In 75-3401 2 M5 x 10 mm SHCS Econ. Slide-In D TYP G TYP J TYP F TYP E TYP B C TYP A K L TYP H TYP 2 Hole - 18mm Slotted Inside Corner Bracket with Dual Support Part No. Series Material Finish A B C D E F G H J K L Weight 14059* Aluminum Natural 18.00 mm 18.00 mm 10.50 mm 9.00 mm 3.00 mm 7.00 mm 2.00 mm 5.30 mm 18.00 mm .0043 kg 14060 18.00 mm 18.00 mm 2.00 mm 10.50 mm 9.00 mm 3.00 mm 7.00 mm 2.00 mm 5.30 mm 18.00 mm 4.75 mm .0044 kg 14061 18.00 mm 18.00 mm 2.00 mm 10.50 mm 9.00 mm 3.00 mm 7.00 mm 2.00 mm 5.30 mm 18.00 mm 6.00 mm .0045 kg Suggested Hardware (Mount to T-Slot) 10 Series Fractional 25 Series Metric 20 Series * No slot tabs available 2 hole - 18mm Slotted Inside Corner Bracket Cover Cap Part No. Series Material A B C D Weight 12031 PA6 GF 30 9.50 mm 28.60 mm 2.00 mm 17.60 mm .0018 kg D A B C

Previous Page
Next Page