Home / 80-20-inc-catalog-21 / Page 285

80 20 Inc Catalog 21 - Page 285 Fastening Methods

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

285

Fastening Methods

FASTENERS

Part No. Series Qty. Bolt T-Nut 3450 2 5/16-18 x 1/2" SHCS Economy 75-3624 2 M8 x 12

mm

SHCS Slide-In

F C G K B H TYP J TYP L D TYP E TYP A

2 Hole - Inside Corner Bracket with Single Support

Part Description: The 2 hole - inside corner bracket with single support is an external fastening method that creates a 90 degree connection. The single support provides additional strength while the slotted mounting holes allow for greater adjustability between the connecting proles. This bracket requires no machining services and can provide innite positioning along the prole T-slot.

2 Hole - Inside Corner Bracket with Single Support Bolt T-Nut Part No. Series Material Finish A B C D E F G H J K L Weight 14120 Steel Zinc 43.00

mm

43.00

mm

3.00

mm

17.50

mm

15.00

mm

6.00

mm

30.00

mm

9.00

mm

13.00

mm

17.50

mm

17.50

mm

.2626 kg

Suggested

Hardware (Mount to T-Slot)

40 Series 15 Series Metric Fractional

Previous Page
Next Page