Home / 80-20-inc-catalog-21 / Page 275

80 20 Inc Catalog 21 - Page 275 Fastening Methods

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

275

Fastening Methods

FASTENERS

16 Hole - Tee Flat Plate

Part Description: The 16 hole - tee at plate is a strong, external fastening method that requires no machining services and can be used to connect more than two proles together. This fastening option can provide innite positioning along the prole T-slot, allowing for a large degree of adjustability. It is a long-lasting connection that is easily assembled and can be repositioned and reused. Tip: Use double or triple slide-in economy T-nuts (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly.

Part No. Series Qty. Bolt T-Nut 3321 16 1/4-20 x 1/2" FBHSCS Economy 3320 16 5/16-18 x 11/16" FBHSCS Economy 16 Hole - Tee Flat Plate Bolt T-Nut Part No. Series Material Grade Finish A B C D E F G H Weight 4022 Aluminum 6105-T5 Clear Anodize 4.000" 5.000" 1.000" .500" .257" .188" 2.000" 3.000" .307 lb 4022-Black Black Anodize 4.000" 5.000" 1.000" .500" .257" .188" 2.000" 3.000" .307 lb 4422 Clear Anodize 6.000" 7.500" 1.500" .750" .328" .250" 3.000" 4.500" .935 lb 4422-Black Black Anodize 6.000" 7.500" 1.500" .750" .328" .250" 3.000" 4.500" .935 lb

F D TYP C TYP B H G A E TYP

Suggested

Hardware (Mount to T-Slot)

Dbl T-nut 10 Series 15 Series Fractional Trpl T-nut

Previous Page
Next Page