Home / 80-20-inc-catalog-21 / Page 271

80 20 Inc Catalog 21 - Page 271 Fastening Methods

80/20 Inc.

For the most up to date information on 80/20 products visit 8020.net

271

Fastening Methods

FASTENERS

7 Hole - Tee Flat Plate

Part Description: The 7 hole - tee at plate is a strong, external fastening method that requires no machining services and can be used to connect more than two proles together. This fastening option can provide innite positioning along the prole T-slot, allowing for a large degree of adjustability. It is a long-lasting connection that is easily assembled and can be repositioned and reused. Tip: Use double or triple slide-in economy T-nuts (pg. 406) to save time and money. Pre-load your hardware prior to connecting proles to simplify your assembly.

Part No. Series Qty. Bolt T-Nut 3321 7 1/4-20 x 1/2" FBHSCS Economy 3320 7 5/16-18 x 11/16" FBHSCS Economy 75-3404 7 M6 x 10

mm

BHSCS Economy 75-3422 7 M8 x 16

mm

BHSCS Economy 7 Hole - Tee Flat Plate Bolt T-Nut Part No. Series Material Grade Finish A B C D E F G H Weight 4112 Aluminum 6105-T5 Clear Anodize 4.000" 4.000" 1.000" .500" .257" .188" 1.000" 1.000" .199 lb 4112-Black Black Anodize 4.000" 4.000" 1.000" .500" .257" .188" 1.000" 1.000" .199 lb 4312 Clear Anodize 6.000" 6.000" 1.500" .750" .328" .250" 1.500" 1.500" .604 lb 4312-Black Black Anodize 6.000" 6.000" 1.500" .750" .328" .250" 1.500" 1.500" .604 lb 25-4112 Clear Anodize 100.00

mm

100.00

mm

25.00

mm

12.50

mm

6.30

mm

4.00

mm

25.00

mm

25.00

mm

.0739 kg 25-4112-Black Black Anodize 100.00

mm

100.00

mm

25.00

mm

12.50

mm

6.30

mm

4.00

mm

25.00

mm

25.00

mm

.0739 kg 40-4312 Clear Anodize 160.00

mm

160.00

mm

40.00

mm

20.00

mm

8.30

mm

6.00

mm

40.00

mm

40.00

mm

.2853 kg 40-4312-Black Black Anodize 160.00

mm

160.00

mm

40.00

mm

20.00

mm

8.30

mm

6.00

mm

40.00

mm

40.00

mm

.2853 kg

F H D TYP G A C TYP B E TYP Suggested

Hardware (Mount to T-Slot)

Dbl T-nut 40 Series 25 Series 10 Series 15 Series Metric Fractional Trpl T-nut

Previous Page
Next Page